JAJSBR4E May 2012 – September 2021 TPS55340
PRODUCTION DATA
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VIN | Input voltage range | 2.9 | 32 | V | |
VOUT | Output voltage range | VIN | 38 | V | |
VEN | EN voltage range | 0 | 32 | V | |
VSYN | External switching frequency logic input range | 0 | 5 | V | |
TA | Operating free-air temperature | –40 | 125 | °C | |
TJ | Operating junction temperature | –40 | 150 | °C |