JAJSBR4E May 2012 – September 2021 TPS55340
PRODUCTION DATA
The maximum output current with the minimum input voltage 6 V, chosen inductance 12 µH, 5.25-A minimum current limit, and estimated 85% efficiency is calculated to be 1.47 A using Equation 44.