JAJSHA1B April 2016 – May 2019 TPS560200-Q1
PRODUCTION DATA.
For this design example, refer to the application parameters shown in Table 1.
| PARAMETER | VALUES |
|---|---|
| Input voltage range | 4.5 V to 17 V |
| Output voltage | 1.05 V |
| Output current | 500 mA |
| Output voltage ripple | 30 mV/pp |