JAJSL03C January 2021 – December 2021 TPS61094
PRODUCTION DATA
The output voltage is set by the resistor between the OSEL pin and ground. Take Table 7-1 as reference, R1 = 17.4 kΩ for VOUT = 3.6 V. For proper operation, the resistance accuracy must be 1%. TI suggests to short the VCHG pin and ICHG pin to ground at the pure boost with bypass application.