SLVS789D November   2007  – December 2014 TPS61170

PRODUCTION DATA.  

  1. 1 Features
  2. 2 Applications
  3. 3 Description
  4. 4 Typical Application Schematic
  5. 5 Revision History
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
    6. 7.6 Typical Characteristics
  8. 8 Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Soft Start-Up
      2. 8.3.2 Overcurrent Protection
      3. 8.3.3 Undervoltage Lockout (UVLO)
      4. 8.3.4 Thermal Shutdown
      5. 8.3.5 Enable and Shutdown
    4. 8.4 Device Functional Modes
      1. 8.4.1 Feedback Reference Program Mode Selection
      2. 8.4.2 PWM Program Mode
      3. 8.4.3 1-Wire Program Mode
    5. 8.5 Programming
      1. 8.5.1 EasyScale
  9. 9 Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
        1. 9.2.2.1 Program Output Voltage
        2. 9.2.2.2 Maximum Output Current
        3. 9.2.2.3 Switch Duty Cycle
        4. 9.2.2.4 Inductor Selection
        5. 9.2.2.5 Schottky Diode Selection
        6. 9.2.2.6 Compensation Capacitor Selection
        7. 9.2.2.7 Input and Output Capacitor Selection
      3. 9.2.3 Application Curves
    3. 9.3 System Examples
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
    3. 11.3 Thermal Considerations
  12. 12Device and Documentation Support
    1. 12.1 Device Support
      1. 12.1.1 Third-Party Products Disclaimer
    2. 12.2 Documentation Support
      1. 12.2.1 Related Documentation
    3. 12.3 Trademarks
    4. 12.4 Electrostatic Discharge Caution
    5. 12.5 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

パッケージ・オプション

メカニカル・データ(パッケージ|ピン)
サーマルパッド・メカニカル・データ

7 Specifications

7.1 Absolute Maximum Ratings

over operating free-air temperature range (unless otherwise noted) (1)
MIN MAX UNIT
VI Supply Voltages on VIN (2) –0.3 20 V
Voltages on CTRL(2) –0.3 20 V
Voltage on FB and COMP(2) –0.3 3 V
Voltage on SW(2) –0.3 40 V
TJ Operating Junction Temperature –40 150 °C
Tstg Storage temperature –65 150 °C
(1) Stresses beyond those listed under absolute maximum ratings may cause permanent damage to the device. These are stress ratings only, and functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions is not implied. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
(2) All voltage values are with respect to network ground terminal.

7.2 ESD Ratings

VALUE UNIT
V(ESD) Electrostatic discharge Human body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) ±2000 V
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) ±750
(1) JEDEC document JEP155 states that 500-V HBM allows safe manufacturing with a standard ESD control process. Manufacturing with less than 500-V HBM is possible with the necessary precautions. Pins listed as ±2000 V may actually have higher performance.
(2) JEDEC document JEP157 states that 250-V CDM allows safe manufacturing with a standard ESD control process. Manufacturing with less than 250-V CDM is possible with the necessary precautions. Pins listed as ±750 V may actually have higher performance.

7.3 Recommended Operating Conditions

MIN TYP MAX UNIT
VI Input voltage range, VIN 3 18 V
VO Output voltage range VIN 38 V
L Inductor(1) 10 22 μH
CI Input capacitor 1 μF
CO Output capacitor(1) 1 10 μF
TA Operating ambient temperature –40 85 °C
TJ Operating junction temperature –40 125 °C
(1) These values are recommended values that have been successfully tested in several applications. Other values may be acceptable in other applications but should be fully tested by the user.

7.4 Thermal Information

THERMAL METRIC(1) TPS61170 UNIT
DRV
6 PINS
RθJA Junction-to-ambient thermal resistance 66.5 °C/W
RθJC(top) Junction-to-case (top) thermal resistance 85.6
RθJB Junction-to-board thermal resistance 36.0
ψJT Junction-to-top characterization parameter 1.7
ψJB Junction-to-board characterization parameter 36.4
RθJC(bot) Junction-to-case (bottom) thermal resistance 7.1
(1) For more information about traditional and new thermal metrics, see the IC Package Thermal Metrics application report, SPRA953.

7.5 Electrical Characteristics

VIN = 3.6 V, CTRL = VIN, TA = –40°C to 85°C, typical values are at TA = 25°C (unless otherwise noted)
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
SUPPLY CURRENT
VI Input voltage range, VIN 3.0 18 V
IQ Operating quiescent current into VIN Device PWM switching no load 2.3 mA
ISD Shutdown current CRTL=GND, VIN = 4.2 V 1 μA
UVLO Under-voltage lockout threshold VIN falling 2.2 2.5 V
Vhys Under-voltage lockout Hysteresis 70 mV
ENABLE AND REFERENCE CONTROL
V(CTRLh) CTRL logic high voltage VIN = 3 V to 18 V 1.2 V
V(CTRL) CTRL logic low voltage VIN = 3 V to 18 V 0.4 V
R(CTRL) CTRL pulldown resistor 400 800 1600 kΩ
toff CTRL pulse width to shutdown CTRL high to low 2.5 ms
tes_det Easy Scale detection time(1) CTRL pin low 260 μs
tes_delay Easy Scale detection delay 100 μs
tes_win Easy Scale detection window time 1 ms
VOLTAGE AND CURRENT CONTROL
VREF Voltage feedback regulation voltage 1.204 1.229 1.254 V
V(REF_PWM) Voltage feedback regulation voltage under reprogram VFB = 492 mV 477 492 507 mV
IFB Voltage feedback input bias current VFB = 1.229 V 200 nA
fS Oscillator frequency 1.0 1.2 1.5 MHz
Dmax Maximum duty cycle VFB = 100 mV 90% 93%
tmin_on Minimum on pulse width 40 ns
Isink Comp pin sink current 100 μA
Isource Comp pin source current 100 μA
Gea Error amplifier transconductance 240 320 400 μmho
Rea Error amplifier output resistance 5 pF connected to COMP 6 MΩ
fea Error amplifier crossover frequency 5 pF connected to COMP 500 kHz
POWER SWITCH
RDS(on) N-channel MOSFET on-resistance VIN = 3.6 V 0.3 0.6 Ω
VIN = 3.0 V 0.7
ILN_NFET N-channel leakage current VSW = 35 V, TA = 25°C 1 μA
OC and SS
ILIM N-Channel MOSFET current limit D = Dmax 0.96 1.2 1.44 A
ILIM_Start Start up current limit D = Dmax 0.7 A
tHalf_LIM Time step for half current limit 5 ms
tREF Vref filter time constant 180 μs
tstep VREF ramp up time 213 μs
EasyScale TIMING
tstart Start time of program stream 2 μs
tEOS End time of program stream 2 360 μs
tH_LB High time low bit Logic 0 2 180 μs
tL_LB Low time low bit Logic 0 2 × tH_LB 360 μs
tH_HB High time high bit Logic 1 2 × tL_HB 360 μs
tL_HB Low time high bit Logic 1 2 180 μs
VACKNL Acknowledge output voltage low Open drain, Rpullup =15 kΩ to Vin 0.4 V
tvalACKN Acknowledge valid time See (2) 2 μs
tACKN Duration of acknowledge condition See (2) 512 μs
THERMAL SHUTDOWN
Tshutdown Thermal shutdown threshold 160 °C
Thysteresis Thermal shutdown threshold hysteresis 15 °C
(1) EasyScale communication is allowed immediately after the CTRL pin has been low for more than tes_det. To select EasyScale mode, the CTRL pin must be low for more than tes_det the end of tes_win.
(2) Acknowledge condition active 0, this condition will only be applied if the RFA bit is set. Open drain output, line needs to be pulled high by the host with resistor load.

7.6 Typical Characteristics

Table 1. Table Of Graphs

Circuit of Figure 1, L = TOKO A915_Y-100M, D1 = ONsemi MBR0540T1, unless otherwise noted. FIGURE
Efficiency VIN = 5 V; VOUT = 12 V, 18 V, 24 V, 30 V Figure 1
Efficiency VIN = 5 V, 8.5 V, 12 V; VOUT = 24 V Figure 2
Output voltage accuracy ILOAD= 100 mA Figure 3
Switch current limit TA = 25°C Figure 4
Switch current limit Figure 5
Error amplifier transconductance Figure 6
EasyScale step Figure 7
PWM switching operation VIN = 5 V; VOUT = 12 V; ILOAD= 250 mA Figure 14
Load transient response VIN = 5 V; VOUT = 12 V; ILOAD= 50 mA to 150 mA Figure 15
Start-up VIN = 5 V; VOUT = 12 V; ILOAD= 250 mA Figure 16
Skip-cycle switching VIN = 9 V ; VOUT = 12 V, ILOAD= 100 μA Figure 17
eff_io_lvs789.gif
Figure 1. Efficiency vs Output Current
vo_vi_lvs789.gif
Figure 3. Output Voltage vs Input Voltage
swc_ta_lvs789.gif
Figure 5. Switch Current Limit vs Temperature
fbv_scale_lvs789.gif
Figure 7. FB Voltage vs EasyScale Step
eff2_io_lvs789.gif
Figure 2. Efficiency vs Output Current
swc_dc_lvs789.gif
Figure 4. Switch Current Limit vs Duty Cycle
error_ta_lvs789.gif
Figure 6. Error Amplifier Transconductance vs Temperature