JAJSLY4A January 2023 – October 2023 TPS62870 , TPS62871 , TPS62872 , TPS62873
PRODUCTION DATA
Device Number | Output Current | Start-Up Voltage and I2C Address (1)(2) | VSEL setting | Spread Spectrum Clocking | Soft-Start Time |
---|---|---|---|---|---|
TPS62873Z0WRXSR | 15 A | 0.800 V, 0x40 | 6.2 kΩ to GND | Default setting = off | Default setting = 1 ms |
0.750 V, 0x41 | Short to GND | ||||
0.875 V, 0x42 | Short to VIN | ||||
0.800 V, 0x43 | 47 kΩ to VIN | ||||
TPS62873Z1WRXSR | 15 A | 0.600 V, 0x40 | 6.2 kΩ to GND | Default setting = off | Default setting = 1 ms |
0.750 V, 0x41 | Short to GND | ||||
0.875 V, 0x42 | Short to VIN | ||||
0.900 V, 0x43 | 47 kΩ to VIN | ||||
TPS62872Z0WRXSR | 12 A | 0.800 V, 0x40 | 6.2kΩ to GND | Default setting = off | Default setting = 1 ms |
0.750 V, 0x41 | Short to GND | ||||
0.875 V, 0x42 | Short to VIN | ||||
0.800 V, 0x43 | 47 kΩ to VIN | ||||
TPS62872Z2WRXSR | 12 A | 0.500 V, 0x40 | 6.2 kΩ to GND | Default setting = off | Default setting = 1 ms |
0.750 V, 0x41 | Short to GND | ||||
0.875 V, 0x42 | Short to VIN | ||||
1.050 V, 0x43 | 47 kΩ to VIN | ||||
TPS62871Z0WRXSR | 9 A | 0.800 V, 0x40 | 6.2 kΩ to GND | Default setting = off | Default setting = 1 ms |
0.750 V, 0x41 | Short to GND | ||||
0.875 V, 0x42 | Short to VIN | ||||
0.800 V, 0x43 | 47 kΩ to VIN | ||||
TPS62870Z0WRXSR | 6 A | 0.800 V, 0x40 | 6.2 kΩ to GND | Default setting = off | Default setting = 1 ms |
0.750 V, 0x41 | Short to GND | ||||
0.875 V, 0x42 | Short to VIN | ||||
0.800 V, 0x43 | 47 kΩ to VIN | ||||
TPS62871Z4WRXSR | 9 A | 0.850 V, 0x40 | 6.2 kΩ to GND | Default setting = off | Default setting = 1 ms |
0.750 V, 0x41 | Short to GND | ||||
0.875 V, 0x42 | Short to VIN | ||||
1.000 V, 0x43 | 47 kΩ to VIN |
Unless otherwise noted, device variants without I2C operate with the same default settings as device variants with I2C.