JAJSLY4A January 2023 – October 2023 TPS62870 , TPS62871 , TPS62872 , TPS62873
PRODUCTION DATA
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VIN | Input voltage | VIN | 2.7 | 6 | V | |
SDA, SCL | 5 | |||||
VOUT | Output voltage | 0.4 | 3.35 V or (VIN - 1.4 V)(1) | V | ||
IOUT | Output current | TPS62870 | 6 | A | ||
TPS62871 | 9 | |||||
TPS62872 | 12 | |||||
TPS62873 | 15 | |||||
L | Inductance | 110 | 330 | nH | ||
fSW ≥ 2.25 MHz and VOUT ≤ 1.675 V | 55 | 330 | ||||
CIN | Input capacitance (per pin)(2) | VIN | 5 | 10 | µF | |
COUT | Output capacitance(2) | 40 | (3) | |||
CPAR | Parasitic capacitance | VSEL, FSEL | 100 | pF | ||
SYNC_OUT | 20 | |||||
Resistor tolerance | VSEL, FSEL | ±2% | ||||
TJ | Operating junction temperature | –40 | 125 | °C |