JAJSN70B October 2021 – June 2022 TPS631000
PRODUCTION DATA
The TPS631000 is a constant frequency peak current mode control buck-boost converter. The converter uses a fixed-frequency topology with approximately 2-MHz switching frequency. The modulation scheme has three clearly defined operation modes where the converter enters with defined thresholds over the full operation range of VIN and VOUT. The maximum output current is determined by the Q1 peak current limit, which is typically 3 A.