JAJSE75B December   2017  – September 2018 TPS65218D0

UNLESS OTHERWISE NOTED, this document contains PRODUCTION DATA.  

  1. デバイスの概要
    1. 1.1 特長
    2. 1.2 アプリケーション
    3. 1.3 概要
    4. 1.4 概略回路図
  2. 改訂履歴
  3. Pin Configuration and Functions
    1. 3.1 Pin Functions
      1.      Pin Functions
  4. Specifications
    1. 4.1 Absolute Maximum Ratings
    2. 4.2 ESD Ratings
    3. 4.3 Recommended Operating Conditions
    4. 4.4 Thermal Information
    5. 4.5 Electrical Characteristics
    6. 4.6 Timing Requirements
    7. 4.7 Typical Characteristics
  5. Detailed Description
    1. 5.1 Overview
    2. 5.2 Functional Block Diagram
    3. 5.3 Feature Description
      1. 5.3.1 Wake-Up and Power-Up and Power-Down Sequencing
        1. 5.3.1.1  Power-Up Sequencing
        2. 5.3.1.2  Power-Down Sequencing
        3. 5.3.1.3  Strobes 1 and 2
        4. 5.3.1.4  Supply Voltage Supervisor and Power Good (PGOOD)
        5. 5.3.1.5  Backup Supply Power-Good (PGOOD_BU)
        6. 5.3.1.6  Internal LDO (INT_LDO)
        7. 5.3.1.7  Current Limited Load Switches
          1. 5.3.1.7.1 Load Switch 1 (LS1)
          2. 5.3.1.7.2 Load Switch 2 (LS2)
          3. 5.3.1.7.3 Load Switch 3 (LS3)
        8. 5.3.1.8  LDO1
        9. 5.3.1.9  Coin Cell Battery Voltage Acquisition
        10. 5.3.1.10 UVLO
        11. 5.3.1.11 Power-Fail Comparator
        12. 5.3.1.12 Battery-Backup Supply Power-Path
        13. 5.3.1.13 DCDC3 / DCDC4 Power-Up Default Selection
        14. 5.3.1.14 I/O Configuration
          1. 5.3.1.14.1 Configuring GPO2 as Open-Drain Output
          2. 5.3.1.14.2 Using GPIO3 as Reset Signal to DCDC1 and DCDC2
        15. 5.3.1.15 Push Button Input (PB)
          1. 5.3.1.15.1 Signaling PB-Low Event on the nWAKEUP Pin
          2. 5.3.1.15.2 Push Button Reset
        16. 5.3.1.16 AC_DET Input (AC_DET)
        17. 5.3.1.17 Interrupt Pin (INT)
        18. 5.3.1.18 I2C Bus Operation
    4. 5.4 Device Functional Modes
      1. 5.4.1 Modes of Operation
      2. 5.4.2 OFF
      3. 5.4.3 ACTIVE
      4. 5.4.4 SUSPEND
      5. 5.4.5 RESET
    5. 5.5 Programming
      1. 5.5.1 Programming Power-Up Default Values
    6. 5.6 Register Maps
      1. 5.6.1 Password Protection
      2. 5.6.2 Freshness Seal (FSEAL) Bit
      3. 5.6.3 FLAG Register
      4. 5.6.4 TPS65218D0 Registers
        1. 5.6.4.1  CHIPID Register (subaddress = 0x0) [reset = 0x5]
          1. Table 5-8 CHIPID Register Field Descriptions
        2. 5.6.4.2  INT1 Register (subaddress = 0x1) [reset = 0x0]
          1. Table 5-9 INT1 Register Field Descriptions
        3. 5.6.4.3  INT2 Register (subaddress = 0x2) [reset = 0x0]
          1. Table 5-10 INT2 Register Field Descriptions
        4. 5.6.4.4  INT_MASK1 Register (subaddress = 0x3) [reset = 0x0]
          1. Table 5-11 INT_MASK1 Register Field Descriptions
        5. 5.6.4.5  INT_MASK2 Register (subaddress = 0x4) [reset = 0x0]
          1. Table 5-12 INT_MASK2 Register Field Descriptions
        6. 5.6.4.6  STATUS Register (subaddress = 0x5) [reset = 00XXXXXXb]
          1. Table 5-13 STATUS Register Field Descriptions
        7. 5.6.4.7  CONTROL Register (subaddress = 0x6) [reset = 0x0]
          1. Table 5-14 CONTROL Register Field Descriptions
        8. 5.6.4.8  FLAG Register (subaddress = 0x7) [reset = 0x0]
          1. Table 5-15 FLAG Register Field Descriptions
        9. 5.6.4.9  PASSWORD Register (subaddress = 0x10) [reset = 0x0]
          1. Table 5-16 PASSWORD Register Field Descriptions
        10. 5.6.4.10 ENABLE1 Register (subaddress = 0x11) [reset = 0x0]
          1. Table 5-17 ENABLE1 Register Field Descriptions
        11. 5.6.4.11 ENABLE2 Register (subaddress = 0x12) [reset = 0x0]
          1. Table 5-18 ENABLE2 Register Field Descriptions
        12. 5.6.4.12 CONFIG1 Register (subaddress = 0x13) [reset = 0x4C]
          1. Table 5-19 CONFIG1 Register Field Descriptions
        13. 5.6.4.13 CONFIG2 Register (subaddress = 0x14) [reset = 0xC0]
          1. Table 5-20 CONFIG2 Register Field Descriptions
        14. 5.6.4.14 CONFIG3 Register (subaddress = 0x15) [reset = 0x0]
          1. Table 5-21 CONFIG3 Register Field Descriptions
        15. 5.6.4.15 DCDC1 Register (offset = 0x16) [reset = 0x99]
          1. Table 5-22 DCDC1 Register Field Descriptions
        16. 5.6.4.16 DCDC2 Register (subaddress = 0x17) [reset = 0x99]
          1. Table 5-23 DCDC2 Register Field Descriptions
        17. 5.6.4.17 DCDC3 Register (subaddress = 0x18) [reset = 0x8C]
          1. Table 5-24 DCDC3 Register Field Descriptions
        18. 5.6.4.18 DCDC4 Register (subaddress = 0x19) [reset = 0xB2]
          1. Table 5-25 DCDC4 Register Field Descriptions
        19. 5.6.4.19 SLEW Register (subaddress = 0x1A) [reset = 0x6]
          1. Table 5-26 SLEW Register Field Descriptions
        20. 5.6.4.20 LDO1 Register (subaddress = 0x1B) [reset = 0x1F]
          1. Table 5-27 LDO1 Register Field Descriptions
        21. 5.6.4.21 SEQ1 Register (subaddress = 0x20) [reset = 0x0]
          1. Table 5-28 SEQ1 Register Field Descriptions
        22. 5.6.4.22 SEQ2 Register (subaddress = 0x21) [reset = 0x0]
          1. Table 5-29 SEQ2 Register Field Descriptions
        23. 5.6.4.23 SEQ3 Register (subaddress = 0x22) [reset = 0x98]
          1. Table 5-30 SEQ3 Register Field Descriptions
        24. 5.6.4.24 SEQ4 Register (subaddress = 0x23) [reset = 0x75]
          1. Table 5-31 SEQ4 Register Field Descriptions
        25. 5.6.4.25 SEQ5 Register (subaddress = 0x24) [reset = 0x12]
          1. Table 5-32 SEQ5 Register Field Descriptions
        26. 5.6.4.26 SEQ6 Register (subaddress = 0x25) [reset = 0x63]
          1. Table 5-33 SEQ6 Register Field Descriptions
        27. 5.6.4.27 SEQ7 Register (subaddress = 0x26) [reset = 0x3]
          1. Table 5-34 SEQ7 Register Field Descriptions
  6. Application and Implementation
    1. 6.1 Application Information
      1. 6.1.1 Applications Without Backup Battery
      2. 6.1.2 Applications Without Battery Backup Supplies
    2. 6.2 Typical Application
      1. 6.2.1 Design Requirements
      2. 6.2.2 Detailed Design Procedure
        1. 6.2.2.1 Output Filter Design
        2. 6.2.2.2 Inductor Selection for Buck Converters
        3. 6.2.2.3 Output Capacitor Selection
      3. 6.2.3 Application Curves
  7. Power Supply Recommendations
  8. Layout
    1. 8.1 Layout Guidelines
    2. 8.2 Layout Example
  9. デバイスおよびドキュメントのサポート
    1. 9.1 デバイス・サポート
      1. 9.1.1 Third-Party Products Disclaimer
    2. 9.2 ドキュメントのサポート
      1. 9.2.1 関連資料
    3. 9.3 ドキュメントの更新通知を受け取る方法
    4. 9.4 Community Resources
    5. 9.5 商標
    6. 9.6 静電気放電に関する注意事項
    7. 9.7 Glossary
  10. 10メカニカル、パッケージ、および注文情報

パッケージ・オプション

メカニカル・データ(パッケージ|ピン)
サーマルパッド・メカニカル・データ
発注情報

Current Limited Load Switches

The TPS65218D0 provides three current limited load switches with individual inputs, outputs, and enable control. Each switch provides the following control and diagnostic features:

  • The ON/OFF state of the switch is controlled by the corresponding LSx_EN bit in the ENABLE register.
  • LS1 can be controlled by the sequencer or through I2C communication.
  • LS2 and LS3 can ONLY be controlled through I2C communication. The sequencer has no control over LS2 and LS3.
  • Each switch has an active discharge function, disabled by default, and enabled through the LSxDCHRG bit. When enabled, the switch output is discharged to ground whenever the switch is disabled.
  • When the PFI input drops below the power-fail threshold (the power-fail comparator trips), the load switches are automatically disabled to shed system load. This function must be individually enabled for each switch through the corresponding LSxnPFO bit. The switches do not turn back on automatically as the system voltage recovers, and must be manually re-enabled.
  • An interrupt (LSx_I) issues whenever a load switch actively limits the output current, such as when the output load exceeds the current limit value. The switch remains ON and provides current to the load according to the current-limit setting.
  • All three load switches have local overtemperature sensors which disable the corresponding switch if the power dissipation and junction temperature exceeds safe operating value. The switch automatically recovers once the temperature drops below the OTS threshold value minus hysteresis. The LSx_F (fault) interrupt bit is set while the switch is held OFF by the OTS function.