JAJSOZ4 june 2023 TPS6521905
PRODUCTION DATA
The VSYS pin provides power to the internal VDD1P8 LDO and other internal functions. This pin requires a typical of 2.2uF ceramic capacitor. The input capacitor can be increased without any limit for better input-voltage filtering. On a typical application, this pin is connected to the same pre-regulator that supplies the PVIN_Bx pins.
VDD1P8 in an internal reference LDO and must not have any load. This pin requires a 2.2uF ceramic capacitor.