JAJSQ70D january 2014 – may 2023 TPS65262
PRODUCTION DATA
The TPS65262 starts with a predefined power-up and power-down sequence when MODE pin driven to high. As shown in Table 7-2, the sequence is dictated by the different combinations of EN1 and EN2 status. EN3 is used to start/stop the converters. Buck2 and buck3 are identical converters and can be swapped in the system operation to allow for additional sequencing stages. Figure 7-4 shows the power sequencing when EN1 and EN2 are pulled up high.
MODE | EN1 | EN2 | EN3 | Start Sequencing | Shutdown Sequencing | |
---|---|---|---|---|---|---|
Automatic Power Sequencing | High | High | High | Used to start/stop bucks in sequence | Buck1→buck2→buck3 | Buck3→buck2→buck1 |
High | Low | High | Buck2→buck1→buck3 | Buck3→buck1→buck2 | ||
High | High | Low | Buck2→buck3→buck1 | Buck1→buck3→buck2 | ||
High | Low | Low | Reserved | Reserved | Reserved | |
Externally controlled sequencing | Low | Used to start/stop buck1 | Used to start/stop buck2 | Used to start/stop buck3 | x | x |