JAJSD09A March 2017 – November 2022 TPS65263-1Q1
PRODUCTION DATA
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Vout2_Bit7 | Vout2_Bit6 | Vout2_Bit5 | Vout2_Bit4 | Vout2_Bit3 | Vout2_Bit2 | Vout2_Bit1 | Vout2_Bit0 |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | Vout2_Bit7 | R/W | 0 | “Go” bit, must set 1 to enable I2C controlled VID voltages |
6 | Vout2_Bit6 | R/W | 0 | 128 voltage selections with 7-bits control Voltage range: 0.68 to 1.95 V Voltage step resolution: 10 mV |
5 | Vout2_Bit5 | R/W | 0 | |
4 | Vout2_Bit4 | R/W | 0 | |
3 | Vout2_Bit3 | R/W | 0 | 0x00H: Vout2 = 0.68 V; 0x7FH: Vout2 = 1.95 V |
2 | Vout2_Bit2 | R/W | 0 | |
1 | Vout2_Bit1 | R/W | 0 | |
0 | Vout2_Bit0 | R/W | 0 |