JAJSD09A March 2017 – November 2022 TPS65263-1Q1
PRODUCTION DATA
Iout = 3 A |
Iout = 2 A |
Iout = 2 A |
0.75 to 1.5 A | SR = 0.25 A/µs |
0.5 to 1.0 A | SR = 0.25 A/µs |
0.5 to 1.0 A | SR = 0.25 A/µs |
Iout = 2 A |
Iout = 3 A |
Iout = 2 A |
1.5 to 2.25 A | SR = 0.25 A/µs |
1.0 to 1.5 A | SR = 0.25 A/µs |
1.0 to 1.5 A | SR = 0.25 A/µs |
VIN = 12 V, VOUT1 = 1.5 V/3 A, VOUT2 = 1.2 V/2 A, |
VOUT3 = 2.5 V/2 A, |
TA = 26.8°C EVM condition 4 layers, 75 mm × 75 mm |