JAJSH01 February   2019 TPS65295

PRODUCTION DATA.  

  1. 1 特長
  2. 2 アプリケーション
  3. 3 概要
    1.     代表的なアプリケーション
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
    6. 7.6 Typical Characteristics
  8. 8 Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 PWM Operation and D-CAP3 Control
      2. 8.3.2 Advanced Eco-mode Control
      3. 8.3.3 Soft Start and Prebiased Soft Start
      4. 8.3.4 Power Good
      5. 8.3.5 Overcurrent Protection and Undervoltage Protection
      6. 8.3.6 Overvoltage Protection
      7. 8.3.7 UVLO Protection
      8. 8.3.8 Output Voltage Discharge
      9. 8.3.9 Thermal Shutdown
    4. 8.4 Device Functional Modes
      1. 8.4.1 Light Load Operation for VDDQ Buck and VPP Buck
      2. 8.4.2 Output State Control
      3. 8.4.3 Output Sequence Control
  9. 9 Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
        1. 9.2.2.1 External Component Selection
          1. 9.2.2.1.1 Inductor Selection
          2. 9.2.2.1.2 Output Capacitor Selection
          3. 9.2.2.1.3 Input Capacitor Selection
          4. 9.2.2.1.4 Bootstrap Capacitor and Resistor Selection
      3. 9.2.3 Application Curves
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12デバイスおよびドキュメントのサポート
    1. 12.1 デバイス・サポート
      1. 12.1.1 デベロッパー・ネットワークの製品に関する免責事項
    2. 12.2 ドキュメントの更新通知を受け取る方法
    3. 12.3 コミュニティ・リソース
    4. 12.4 商標
    5. 12.5 静電気放電に関する注意事項
    6. 12.6 Glossary
  13. 13メカニカル、パッケージ、および注文情報
    1. 13.1 Package Option Addendum
      1. 13.1.1 Packaging Information
      2. 13.1.2 Tape and Reel Information

パッケージ・オプション

メカニカル・データ(パッケージ|ピン)
サーマルパッド・メカニカル・データ
発注情報

Absolute Maximum Ratings

over operating free-air temperature range (unless otherwise noted) (1)
MIN MAX UNIT
Input voltage PVIN –0.3 20 V
VBST –0.3 25 V
VBST-SW –0.3 6 V
VTT_CNTL, SLP_S4, VCC_5V, PVIN_VPP, VLDOIN, VDDQSNS, VTTSNS, VPPSNS –0.3 6 V
PGND, AGND,PGND_VPP –0.3 0.3 V
Output voltage SW DC –0.3 20 V
SW (20-ns transient) –3 22 V
SW_VPP DC –0.3 7 V
SW_VPP (20-ns transient) –3 8 V
PGOOD, VTT,VTTREF –0.3 6 V
TJ Operating junction temperature –40 150 °C
Tstg Storage temperature –55 150 °C
Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, which do not imply functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.