JAJSLW7B December 2020 – September 2023 TPS6593-Q1
PRODUCTION DATA
All LDO outputs require an output capacitor to hold up the output voltage during a load step or changes to the input voltage. Using a 2.2-µF capacitor for each LDO output is recommended. Note: this requirement excludes any capacitance seen at the load and only refers to the capacitance seen close to the device. Additional capacitance placed near the load can be supported, but the end application or system must be evaluated for stability. See Table 9-10 for the specific part number of the recommended output capacitors. For BOM optimization purposes, the same capacitor part number was used for LDO input and LDO output.
MANUFACTURER | PART NUMBER | VALUE | EIA size code | SIZE (mm) | Used for Validation |
---|---|---|---|---|---|
TDK | CGA3E1X7S1C225M080AC | 2.2-µF, 16-V, X7S | 0603 | 1.6 × 0.8 | Yes |
Murata | GCM188R70J225KE22 | 2.2-µF, 16-V, X7R | 0603 | 1.6 × 0.8 | — |