JAJSHS4B August 2019 – December 2019
PRODUCTION DATA.
| MIN | MAX | UNIT | |||
|---|---|---|---|---|---|
| VVIN | Input voltage range (1) | VIN, TPS66020 only. | 2.85 | 3.6 | V |
| VIN, TPS66021 only. | 4.5 | 5.5 | V | ||
| VPP5V | Input voltage range (1) | PP5V | 4.9 | 5.5 | V |
| VPPHV | Output voltage range (1) | PPHV | 0 | 22 | V |
| VVBUS | Output voltage range (1) | VBUS when sourcing | 0 | 5.5 | V |
| VVBUS | Input voltage range (1) | VBUS when sinking | 4 | 22 | V |
| VEN | Input voltage range (1) | EN0, EN1 | 0 | 5.5 | V |
| VFLT | Output voltage range (1) | FLT | 0 | 5.5 | V |
| IO_PP5V | Continuous current from PP5V to VBUS | TJ = 105℃ | 3 | A | |
| IO_PPHV | Continuous current from VBUS to PPHV | TJ = 105℃ | 4 | A | |
| TJ = 100℃ | 5 | A | |||
| IO_VLDO | Output current from VBUS LDO | 30 | mA | ||
| RIREF | External resistor current limit
reference |
75kΩ ±1% overall tolerance | 74.25 | 75.75 | kΩ |
| TJ | Operating junction temperature | –10 | 125 | °C | |
| RR_PP5V | Maximum ramp rate on PP5V input supply | –2 | 2 | V/µs | |
| RR_PPHV | Maximum ramp rate on PPHV input supply | –2 | 2 | V/µs | |
| RR_VBUS | Maximum ramp rate on VBUS input supply | –2 | 2 | V/µs | |
| RR_VIN | Maximum ramp rate on VIN input supply | 30 | mV/µs | ||