JAJSHS4B August 2019 – December 2019 TPS66020 , TPS66021
PRODUCTION DATA.
| Pin | I/O | Reset State | Description | |
|---|---|---|---|---|
| Name | No. | |||
| PP5V | C4, D4, E4 | Power | Off | 5-V System Supply to VBUS. Bypass with capacitance CPP5V to GND. |
| PPHV | B1, C1, D1, E1, F1 | Power | Off | HV System Supply from VBUS. Bypass with capacitance CPPHV to GND. |
| VBUS | A2, B2, B3, C2, C3, D2, D3, E2, E3, F2, F3, G2 | Power | - | 5-V to 20-V nominal input supply to PPHV or 5-V output supply from PP5V. Bypass with capacitance CVBUS to GND. |
| VIN | G4 | Power | - | Device input supply. Bypass with capacitance CVIN to GND. |
| VLDO | G3 | Power | - | VIN supply or VBUS LDO regulated supply output from power multipexer. Bypass with capacitance CVLDO to GND. |
| GND | B4 | Ground | - | Ground. Connect all pins to ground plane. |
| OVP | F4 | Analog | - | Selects VBUS OVP. Tie pin to VBUS resistor divider output to set desired VBUS OVP level. Tie pin to GND to remove VBUS OVP function. |
| EN1 | A3 | Digital Input | Pull-down | Enable control signal for PPHV Sink and PP5V Source paths. Internal pull-down. |
| EN0 | G1 | Digital Input | Pull-down | Enable control signal for PPHV Sink and PP5V Source paths. Internal pull-down. |
| IREF | A4 | Analog | Used to set the PP5V source path current limit bias using an external resistor tied to GND. | |
| FLT | A1 | Digital Output | Hi-Z | Fault Output Indicator. Active low. This pin is a true open-drain (no PMOS). Float pin when unused. |