JAJS408M June 2008 – June 2018 TPS735
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| VIN | Input voltage(1) | 2.7 | 6.5 | V | |||
| VFB | Internal reference (adjustable version only) | TJ = 25°C | 1.196 | 1.208 | 1.220 | V | |
| VOUT | Output voltage range
(adjustable version only) |
VFB | 6 | V | |||
| DC output accuracy(1) | 1 mA ≤ IOUT ≤ 500 mA,
VOUT + 0.5 V ≤ VIN < 6.5 V |
VOUT > 2.2 V | –2% | ±1% | 2% | ||
| VOUT ≤ 2.2 V | –3% | ±1% | 3% | ||||
| ΔVOUT(ΔVIN) | Line regulation(1) | VOUT(nom) + 0.5 V ≤ VIN ≤ 6.5 V | 0.02 | %/V | |||
| ΔVOUT(ΔIOUT) | Load regulation | 500 µA ≤ IOUT ≤ 500 mA | 0.005 | %/mA | |||
| VDO | Dropout voltage(2)
(VIN = VOUT(nom) – 0.1 V) |
IOUT = 500 mA | 280 | 500 | mV | ||
| ILIM | Output current limit | VOUT = 0.9 × VOUT(nom), VIN = VOUT(nom) + 0.9 V
VIN ≥ 2.7 V |
800 | 1170 | 1900 | mA | |
| IGND | Ground pin current | 10 mA ≤ IOUT ≤ 500 mA | 45 | 65 | μA | ||
| ISHDN | Shutdown current | VEN ≤ 0 V | 0.15 | 1 | μA | ||
| IFB | Feedback pin current
(adjustable version only) |
VOUT(nom) = 1.2 V | –0.5 | 0.5 | μA | ||
| PSRR | Power-supply rejection ratio | VIN = 3.85 V
VOUT = 2.85 V CNR = 0.01 µF IOUT = 100 mA |
f = 100 Hz | 66 | dB | ||
| f = 1k Hz | 68 | ||||||
| f = 10 kHz | 44 | ||||||
| f = 100 kHz | 22 | ||||||
| Vn | Output noise voltage | BW = 10 Hz to 100 kHz, VOUT = 2.8 V | CNR = 10 nF | 11 × VOUT | μVRMS | ||
| CNR = none | 95 × VOUT | ||||||
| tSTR | Start-up time | CNR = none | 45 | μs | |||
| CNR = 1 nF | 45 | ||||||
| CNR = 10 nF | 50 | ||||||
| CNR = 47 nF | 50 | ||||||
| VEN(HI) | Enable high (enabled) | 1.2 | V | ||||
| VEN(LO) | Enable low (shutdown) | 0.4 | V | ||||
| IEN(HI) | Enable pin current, enabled | VEN = VIN = 6.5 V | 0.03 | 1 | μA | ||
| Tsd | Thermal shutdown temperature | Shutdown, temperature increasing | 165 | °C | |||
| Reset, temperature decreasing | 145 | ||||||
| UVLO | Undervoltage lockout | VIN rising | 1.9 | 2.2 | 2.65 | V | |
| Vhys | Hysteresis | VIN falling | 70 | mV | |||