JAJS408M June 2008 – June 2018 TPS735
PRODUCTION DATA.
| MIN | NOM | MAX | UNIT | ||
|---|---|---|---|---|---|
| VIN | Input voltage | 2.7 | 6.5 | V | |
| VOUT | Output voltage | VFB | 6 | V | |
| IOUT | Output current(1) | 0 | 500 | mA | |
| TA | Operating free-air temperature | –40 | 125 | °C | |
| CIN | Input capacitor | 1 | µF | ||
| COUT | Output capacitor | 2 | µF | ||
| CNR | Noise reduction capacitor | 10 | nF | ||
| CFF | Feed-forward capacitor (2) | 3 | 22 | 1000 | pF |
| R2 | Feedback resistor (2) | 110 | kΩ | ||