JAJSGX3A February 2019 – March 2019 TPS7A16A-Q1
PRODUCTION DATA.
Table 3 lists the design parameters for this application.
DESIGN PARAMETER | EXAMPLE VALUE | |||
---|---|---|---|---|
Input voltage range | 5.5 V to 60 V | |||
Output voltage | 5 V | |||
Output current rating | 100 mA | |||
Output capacitor range | 2.2 µF to 100 µF | |||
Delay capacitor range | 100 pF to 100 nF |