JAJSCI9A May 2016 – September 2016 TPS7A19
PRODUCTION DATA.
| PIN | I/O | DESCRIPTION | |
|---|---|---|---|
| NAME | NO. | ||
| DELAY | 1 | — | Delay pin. Connect a capacitor to GND to adjust the PG delay time; leave open if the PG function is not needed. |
| EN | 6 | I | Enable pin. This pin turns the regulator on or off. If VEN ≥ VEN_HI, the regulator is enabled. If VEN ≤ VEN_LO, the regulator is disabled. If not used, the EN pin can be connected to IN. |
| FB | 3 | I | Feedback pin. The feedback pin is the input to the control-loop error amplifier. |
| GND | 4,5 | — | Ground pin. |
| IN | 7 | I | Regulator input supply pin. |
| OUT | 2 | O | Regulator output pin. When the output voltage is larger than 2.5 V, connect a 10-μF to 500-μF ceramic capacitor with an equivalent series resistance (ESR) from 0.001 to 20 Ω to assure stability. When the output voltage is from 1.5 V to 2.5 V, the minimum, stable capacitor value should be 22 μF. |
| PG | 8 | O | Power good. This open-drain pin must be connected to VOUT through an external resistor. PG is pulled low when the output voltage goes below threshold. |
| Thermal pad | — | Solder to printed-circuit-board (PCB) to enhance thermal performance. Although the thermal pad can be left floating, connect the thermal pad to the ground plane for optimal performance. | |