SLVSC31D December   2013  – August 2015 TPS7A4501-SP

PRODUCTION DATA.  

  1. 1 Features
  2. 2 Applications
  3. 3 Description
  4. 4 Revision History
  5. 5 Description (continued)
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
    5. 7.5 Electrical Characteristics (5962-1222402VHA and 5962-1222402V9A)
    6. 7.6 Electrical Characteristics (5962R1222403VXC and 5962R1222403V9A)
    7. 7.7 Typical Characteristics
  8. 8 Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Adjustable Operation
      2. 8.3.2 Fixed Operation
      3. 8.3.3 Overload Recovery
      4. 8.3.4 Output Voltage Noise
      5. 8.3.5 Protection Features
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
        1. 9.2.2.1 Output Capacitance and Transient Response
        2. 9.2.2.2 Compensation
      3. 9.2.3 Application Curves
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
    3. 11.3 Thermal Considerations
      1. 11.3.1 Calculating Junction Temperature
  12. 12Device and Documentation Support
    1. 12.1 Device Support
      1. 12.1.1 Third-Party Products Disclaimer
    2. 12.2 Community Resources
    3. 12.3 Trademarks
    4. 12.4 Electrostatic Discharge Caution
    5. 12.5 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

パッケージ・オプション

メカニカル・データ(パッケージ|ピン)
サーマルパッド・メカニカル・データ
発注情報

11 Layout

11.1 Layout Guidelines

  • For best performance, all traces should be as short as possible.
  • Use wide traces for IN, OUT, and GND to minimize the parasitic electrical effects.
  • TI recommends a minimum output capacitor of 10 μF with an ESR of 3 Ω or less to prevent oscillations. X7R dielectrics are preferred.
  • Place the output capacitor (COUT) as close as possible to the OUT pin of the device.
  • SHDN can be driven by 5-V logic, 3-V logic, or open-collector logic with a pullup resistor.The device is in the low-power shutdown state if SHDN is not connected.
  • The exposed thermal vias of the HKU package should be connected to a wide ground plane for effective heat dissipation. Refer to Figure 29, Figure 30, and Figure 31 for the typical footprint of the HKU package.

11.2 Layout Example

TPS7A4501-SP layout_example_LVSC31.gifFigure 28. Example of Layout
TPS7A4501-SP layout_HKU_leadform_LVSC31.gifFigure 29. Typical HKU Package With Leads Form
TPS7A4501-SP layout_thermal_via_LVSC31.gifFigure 30. Typical Thermal Vias Footprint
TPS7A4501-SP layout_thermal_via_2_LVSC31.gifFigure 31. Typical Thermal Vias Details

11.3 Thermal Considerations

The power-handling capability of the device is limited by the maximum-rated junction temperature (125°C). The power dissipated by the device is made up of two components:

  • Output current multiplied by the input/output voltage differential: IOUT(VIN – VOUT)
  • GND pin current multiplied by the input voltage: IGNDVIN.

Find the GND pin current by using the GND pin current graphs in Typical Characteristics. Power dissipation is equal to the sum of the two components listed previously.

The TPS7A4501-SP regulators have internal thermal limiting designed to protect the device during overload conditions. For continuous normal conditions, do not exceed the maximum junction temperature rating of 125°C. It is important to give careful consideration to all sources of thermal resistance from junction to ambient. Also consider additional heat sources mounted nearby.

For surface-mount devices, heat sinking is accomplished by using the heat-spreading capabilities of the PCB and its copper traces. Copper board stiffeners and plated through-holes can also be used to spread the heat generated by power devices.

11.3.1 Calculating Junction Temperature

Example: Given an output voltage of 3.3 V, an input voltage range of 4 to 6 V, an output current range of 0 to 500 mA, and a maximum case temperature of 50°C, what is the maximum junction temperature?

The power dissipated by the device is equal to:

Equation 13. IOUT(MAX)(VIN(MAX) – VOUT) + IGND(VIN(MAX))

where

  • IOUT(MAX) = 500 mA
  • VIN(MAX) = 6 V
  • IGND at (IOUT = 500 mA, VIN = 6 V) = 10 mA

So,

Equation 14. P = 500 mA × (6 V – 3.3 V) + 10 mA × 6 V = 1.41 W

Using a U package, the thermal resistance is about 10.3°C/W. So the junction temperature rise above case is approximately equal to:

Equation 15. 1.41 W × 10.3°C/W = 14.5°C

The maximum junction temperature is then equal to the maximum junction-temperature rise above case plus the maximum case temperature or:

Equation 16. TJMAX = 50°C + 14.5°C = 64.5°C