JAJSP60 December 2022 TPS7B4255
PRODUCTION DATA
The TPS7B4255 can be used as a signal buffer up to frequencies of 1 kHz. The output tracks the signal in the ADJ/EN pin if VADJ/EN(min) is greater than VIH. A phase change begins at approximately 2 kHz, causing distortion in the output signal. At frequencies higher than 2 kHz, the signal gets attenuated and distorted further.
Low-dropout regulators (LDOs) cannot sink current into the output, so for the signal-buffering circuit to operate correctly, the device must be loaded. The buffering LDO is limited by the current capability of the device, so use the minimum output capacitor (1 μF) to avoid high AC current.
#FIG_BK4_S2K_RVB and #FIG_G5H_X2K_RVB depict the gain and phase, respectively, for the buffering LDO with resistive loads of 62 Ω, 100 Ω, and 330 Ω, and COUT = 1 μF.