JAJSP60 December 2022 TPS7B4255
PRODUCTION DATA
Use the parameters listed in #GUID-FEA2C669-E47A-4BA6-AB96-1FCBBF89A970/SLVSCA05635 for this design example.
DESIGN PARAMETER | EXAMPLE VALUES |
---|---|
Input voltage | 3 V to 40 V |
ADJ/EN reference voltage | 2 V to 30 V |
Output voltage | 2 V to 30 V |
Output current rating | 70 mA |
Output capacitor range | 1 µF to 200 µF |
Output capacitor ESR range | 1 mΩ to 3 Ω |