SLVSCJ5B December 2015 – June 2020 TPS7H3301-SP
PRODUCTION DATA.
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
VTTREF | 1 | O | Reference output. Connect to GND through 0.1-µF ceramic capacitor. |
VDDQSNS | 2 | I | VDDQ sense input. Reference input for VTTREF. |
VLDOIN | 3 | I | Supply voltage for the LDO. Connect to VDDQ voltage or an alternate voltage source. |
4 | |||
5 | |||
PGND | 6 | — | Power ground. Connect output for the VTT/VO LDO to negative pin of the output capacitor. |
7 | |||
8 | |||
EN | 9 | I | Enable pin. Driving this pin to logic high enables the device; driving this pin to logic low disables the device. |
VDD/VIN | 10 | I | 2.5- or 3.3-V power supply. A ceramic decoupling capacitor with a value between 1 and 10 µF is required. |
PGOOD | 11 | O | PGOOD output pin. PGOOD pin is an open drain output to indicate the output voltage is within specification. |
VTT/VO | 12 | O | Power output for VTT/VO LDO. |
13 | |||
14 | |||
AGND | 15 | — | Signal ground. Connect to negative pin of output capacitors.(1) |
VTTSNS | 16 | I | Voltage sense for VTT/VO. Connect to positive pin of the output capacitor or the load. |