JAJSM19B May 2021 – December 2022 TPS7H4002-SP
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
Input voltage | VIN | –0.3 | 7.5 | V |
PVIN | –0.3 | 7.5 | ||
EN | –0.3 | 5.5 | ||
VSENSE | –0.3 | 3.3 | ||
COMP | –0.3 | 3.3 | ||
PWRGD | –0.3 | 5.5 | ||
SS/TR | –0.3 | 5.5 | ||
RT | –0.3 | 5.5 | ||
SYNC | –0.3 | 7.5 | ||
Output voltage | REFCAP | –0.3 | 3.3 | V |
PH | –1 | 7.5 | ||
PH 10-ns transient | –3 | 7.5 | ||
Vdiff | (GND to exposed thermal pad) | –0.2 | 0.2 | V |
Source current | PH | Current limit | Current limit | A |
RT | ±100 | µA | ||
Sink current | PH | Current limit | Current limit | A |
PVIN | Current limit | Current limit | A | |
COMP | ±200 | µA | ||
PWRGD | –0.1 | 5 | mA | |
Operating junction temperature | –55 | 150 | °C | |
Storage temperature, Tstg | –65 | 150 | °C |