JAJSIR6C September 2019 – August 2021 TPS8802
PRODUCTION DATA
PARAMETER | MIN | MAX | UNIT | |
---|---|---|---|---|
Power IO | HORNSL, HORNBR, VBST, VCC | –0.3 | 16.5 | V |
Analog IO | DINA, DINB, LEDLDO | –0.3 | 12 | V |
Horn feedback | HORNFB | –3 | 6.5 | V |
Boost switch | VLX | –0.3 | 16.5 | V |
Analog connections | AMUX, CON, COO, COP, PREF, MCUSEL, PDO, REF0P3 | –0.3 | VINT + 0.3 or 3.6, whichever is lower | V |
LDO outputs | VINT, VMCU | –0.3 | PLDO + 0.3 or 3.6, whichever is lower | V |
LED current sense | CSA | –0.3 | DINA + 0.3 or 3.6, whichever is lower | V |
LED current sense | CSB | –0.3 | DINB + 0.3 or 3.6, whichever is lower | V |
Photo amplifier inputs | PDN, PDP | –0.3 | 3.6 | V |
PLDO voltage | PLDO | –0.3 | 7.0 | V |
Interconnect bus | INT_UNIT | –0.3 | 18 | V |
Digital IO | CSEL, GPIO, HBEN, INT_MCU, LEDEN, SCL, SDA | –0.3 | VMCU + 0.3 or 3.6, whichever is lower | V |
Max operating ambient temperature | TA | -40 | 125 | °C |
Max operating junction temperature | TJ | -40 | 125 | °C |