JAJSFO6F December 2015 – April 2019 TPS99000-Q1
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
Input voltage | VDD_IO to VSS_IO | –0.3 | 4 | V |
DVDD to DVSS | –0.3 | 4 | ||
AVDD to DVSS | –0.3 | 4 | ||
All "VSS" to other "VSS" (grounds) | –0.1 | 0.1 | ||
All digital input signals to ground (WD1, WD2, ADC_MOSI, PROJ_ON, SEQ_START, SEQ_CLK, SPI1_CLK, SPI1_DIN, SPI1_SS, SPI2_DIN, SPI2_CLK, SPI2_SS, EXT_SMPL) | –0.3 | 3.6 | ||
DRVR_PWR to ground | –0.3 | 7.5 | ||
VIN_LDO_5V | –0.3 | 7.5 | ||
V3P3V to ground | –0.3 | 5 | ||
V1P8V to ground | –0.3 | 5 | ||
V1P1V to ground | –0.3 | 5 | ||
VIN_LDOA_3P3 to ground | –0.3 | 7.5 | ||
VIN_LDOT_3P3 to ground | –0.3 | 7.5 | ||
ADC_IN(7:1) to ground | –0.3 | 3.6 | ||
IADJ to ground | –0.3 | 18 | ||
R_IADJ to ground | –0.3 | 5 | ||
VIN_LDOT_M8 to ground | –18 | 0.3 | ||
DRST_LS_IND to DRST_PGND | –0.3 | 27 | ||
VIN_DRST to ground | –0.3 | 7.5 | ||
VMAIN | –0.3 | 7.5 | ||
Outputs | INT_Z | –0.3 | 7.5 | V |
Operating junction temperature, TJ | –40 | 130 | °C | |
Storage temperature, Tstg | –65 | 150 | °C |