SLVSHL7A September 2025 – December 2025 TPSI2240-Q1
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
Table 9-1 lists the Design Requirements for a typical insulation resistance monitoring application using the Chassis Ground Reference architecture and the TPSI2240-Q1 for switching.
| PARAMETER | VALUE |
|---|---|
| VPACK Voltage (maximum) | 1000V |
| Primary side supply (VVDD) | 5V ±10 % |
| Dielectric withstand voltage test | 3850V |
| 60s | |
| Surge voltage (IEC61000-3-5) | 2500V |