JAJSN49 January 2022 TPSM5D1806E
PRODUCTION DATA
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VIN | Input voltage | 4.5(2) | 15 | V | |
VOUT | Output voltage | 0.5 | 5.5 | V | |
IOUT | Output current per channel, continuous | 6 | A | ||
VEN | EN voltage | 0 | 5.5 | V | |
VPGOOD | PGOOD pull-up voltage | 5.5 | V | ||
TA | Operating ambient temperature | –55 | 125 | °C |