JAJSN49 January 2022 TPSM5D1806E
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
INPUT VOLTAGE (VIN) | |||||||
VIN | Operating input voltage range | 4.5(1) | 15 | V | |||
UVLO | VIN turn on | VIN increasing | 3.5 | 3.7 | 3.9 | V | |
Hysteresis | 200 | mV | |||||
IQ | Quiescent current | Non-switching, VFB1, VFB2 > 0.5 V, TA = 25°C, EN1 = EN2 = 5 V | 4 | mA | |||
ISHDN | Shutdown supply current | TA = 25°C, EN1 = EN2 = 0 V | 270 | µA | |||
INTERNAL LDO (BP5) | |||||||
BP5 | Regulation voltage | 6 V ≤ VIN ≤ 15 V, ILOAD = 70 mA | 4.8 | 5.0 | 5.2 | V | |
FEEDBACK | |||||||
V(FB1), V(FB2) | Feedback voltage | TJ = 25°C | 0.5 | V | |||
Temperature accuracy | TJ = –55°C to 125°C | –1.25% | +1.25% | ||||
Load regulation | TA = +25°C, over IOUT range | 0.2% | |||||
Line regulation | TA = +25°C, IOUT = 0 A, over VIN range | 0.1% | |||||
OUTPUT CURRENT | |||||||
IOUT | Output current | Per channel | 0 | 6(2) | A | ||
Overcurrent threshold source current | DC current | 6.6 | A | ||||
Overcurrent threshold sink current | DC current | -2.8 | A | ||||
ISH(acc) | Output current sharing accuracy | IOUT ≥ 3 A per channel | 15% | ||||
IOUT < 3 A per channel | 1 | A | |||||
OCP hiccup wait time | Wait time to attempt re-start | 7 | ms | ||||
OCP hiccup entry time | Cycles before hiccup | 16 | cycles | ||||
SOFT START | |||||||
tSS | Default soft-start time | Time from switching to PGOOD high without CSS | 1 | ms | |||
ISS | Soft-start charge current | TSS ≤ 50 ms, CSS < 0.3 µF | 2 | µA | |||
Rss | Soft-start discharge resistance | 600 | Ω | ||||
ENABLE (EN) | |||||||
VEN | Enable threshold voltage | EN rising | 1.2 | 1.3 | V | ||
EN falling | 1 | 1.1 | V | ||||
Hysteresis on Enable | 100 | mV | |||||
Enable pullup current | EN floating | 1.4 | µA | ||||
Enable to start switching time | VIN ≥ 4.5 V, toggle EN | 0.3 | ms | ||||
SWITCH NODE (SW) | |||||||
SW1, SW2 Discharge FET | 32 | Ω | |||||
SW1, SW2 minimum on time | 40 | 50 | ns | ||||
SW1, SW2 minimum off time | 150 | 200 | ns | ||||
SWITCHING FREQUENCY | |||||||
Fsw1 | MODE2 resistor = 10.7 kΩ | 450 | 500 | 550 | kHz | ||
Fsw2 | MODE2 resistor = 17.4 kΩ | 900 | 1000 | 1100 | kHz | ||
Fsw3 | MODE2 resistor = 28.7 kΩ | 1350 | 1500 | 1650 | kHz | ||
Fsw4 | MODE2 resistor = 53.6 kΩ | 1800 | 2000 | 2200 | kHz | ||
SYNCHRONIZATION (SYNC) | |||||||
VIH(SYNC) | High-level input | 2 | V | ||||
VIL(sync) | Low-level input | 0.6 | V | ||||
Input duty cycle | 20% | 80% | |||||
Sync frequency versus internal oscillator setting | -20% | +20% | |||||
CLOCK OUTPUT (CLKO) | |||||||
VOH(CLKO) | High-level output | IO = 20 µA | 2.2 | V | |||
VOL(CLKO) | Low-level output | IO = 20 µA | 0.4 | V | |||
Pulse width output | 80 | ns | |||||
POWER GOOD WARNING (PGOOD1, PGOOD2) | |||||||
PGOOD | PGOOD thresholds | VFB1, VFB2 falling (warning) | 87% | 90% | 93% | ||
VFB1, VFB2 rising (good) | 90% | 93% | 96% | ||||
VFB1, VFB2 falling (good) | 104% | 107% | 110% | ||||
VFB1, VFB2 rising (warning) | 107% | 110% | 113% | ||||
PGOOD leakage current | VPGOOD = 5.5 V | 1 | µA | ||||
PGOOD output low voltage | BP5 = 5 V, IPGOOD = 6mA | 0.5 | V | ||||
Minimum VIN for asserted output | VPGOOD ≤ 0.5 V, IPGOOD = 1 mA | 1.5 | V | ||||
OUTPUT UNDERVOLTAGE AND OVERVOLTAGE FAULT PROTECTION | |||||||
OV fault threshold | VFB1, VFB2 rising (fault) | 120% | |||||
UV fault threshold | VFB1, VFB2 falling (fault) | 80% |