JAJSMY9 April 2022 TPSM63606E
PRODUCTION DATA
The TPSM63606E is an easy-to-use, synchronous buck DC/DC power module designed for a wide variety of applications where reliability, small solution size, and low EMI signature are of paramount importance. With integrated power MOSFETs, a buck inductor, and PWM controller, the TPSM63606E operates over an input voltage range of 3 V to 36 V with transients as high as 42 V. The module delivers up to 6-A DC load current with high conversion efficiency and ultra-low input quiescent current in a very small solution footprint. Control loop compensation is not required, reducing design time and external component count.
With a programmable switching frequency from 200 kHz to 2.2 MHz using its RT pin or an external clock signal, the TPSM63606E incorporates specific features to improve EMI performance in noise-sensitive applications:
Together, these features significantly reduce EMI filtering requirements, while helping to meet CISPR 11 and CISPR 32 Class B EMI limits for conducted and radiated emissions.
The TPSM63606E module also includes inherent protection features for robust system requirements:
Leveraging a pin arrangement designed for simple layout that requires only a few external components, the TPSM63606E is specified to maximum ambient and junction temperatures of 105°C and 125°C, respectively.