JAJSMY9 April 2022 TPSM63606E
PRODUCTION DATA
With an input operating voltage from 3 V to 36 V and rated output current from 2 A to 6 A, the TPSM63602/3/4/6 family of synchronous buck power modules specified in Table 12-1 provides flexibility, scalability and optimized solution size for a range of applications. These modules enable DC/DC solutions with high density, low EMI and increased flexibility. Available EMI mitigation features include pseudo-random spread spectrum (PRSS), RBOOT-configured switch-node slew rate control, and integrated input bypass capacitors. All modules are rated for an ambient temperature up to 105°C.
DC/DC Module | Rated IOUT | Package | Dimensions | Features | EMI Mitigation |
---|---|---|---|---|---|
TPSM63602 | 2 A | B0QFN (30) | 6.0 × 4.0 × 1.8 mm | RT adjustable FSW, external synchronization | PRSS, RBOOT, integrated input, VCC, and BOOT capacitors |
TPSM63603 | 3 A | ||||
TPSM63604 | 4 A | B3QFN (20) | 5.5 × 5.0 × 4.0 mm | ||
TPSM63606 | 6 A |
For development support see the following: