SLWS213A January   2010  – November 2015 TRF370417
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
    6. 6.6 RF Output Parameters
    7. 6.7 Typical Characteristics
  7. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
    4. 7.4 Device Functional Modes
      1. 7.4.1 Baseband Common-Mode Voltage
      2. 7.4.2 LO Drive Level
  8. 8 Application and Implementation
    1. 8.1 Application Information
      1. 8.1.1 Basic Connections
        1. 8.1.1.1 ESD Sensitivity
      2. 8.1.2 GSM Applications
      3. 8.1.3 WCDMA Applications
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1 DAC-to-Modulator Interface Network
      3. 8.2.3 Application Curves
  9. 9 Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 Device Support
      1. 11.1.1 Device Nomenclature
    2. 11.2 Documentation Support
      1. 11.2.1 Related Documentation
    3. 11.3 Community Resources
    4. 11.4 Trademarks
    5. 11.5 Electrostatic Discharge Caution
    6. 11.6 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

パッケージ・オプション

メカニカル・データ(パッケージ|ピン)
サーマルパッド・メカニカル・データ
発注情報

8 Application and Implementation

NOTE

Information in the following applications sections is not part of the TI component specification, and TI does not warrant its accuracy or completeness. TI’s customers are responsible for determining suitability of components for their purposes. Customers should validate and test their design implementation to confirm system functionality.

8.1 Application Information

8.1.1 Basic Connections

  • See Figure 39 for proper connection of the TRF3704 modulator.
  • Connect a single power supply (4.5 V–5.5 V) to pins 18 and 24. These pins should be decoupled as shown on pins 4, 5, 6, and 7.
  • Connect pins 2, 5, 8, 11, 12, 14, 17, 19, 20, and 23 to GND.
  • Connect a single-ended LO source of desired frequency to LOP (amplitude between –5 dBm and 12 dBm). This should be ac-coupled through a 100-pF capacitor.
  • Terminate the ac-coupled LON with 50 Ω to GND.
  • Connect a baseband signal to pins 21 = I, 22 = I, 10 = Q, and 9 = Q.
  • The differential baseband inputs should be set to the proper common-mode voltage of 1.7 V.
  • RF_OUT, pin 16, can be fed to a spectrum analyzer set to the desired frequency, LO ± baseband signal. This pin should also be ac-coupled through a 100-pF capacitor.
  • All NC pins can be left floating.

8.1.1.1 ESD Sensitivity

RF devices may be extremely sensitive to electrostatic discharge (ESD). To prevent damage from ESD, devices should be stored and handled in a way that prevents the build-up of electrostatic voltages that exceed the rated level. Rated ESD levels should also not be exceeded while the device is installed on a printed circuit board (PCB). Follow these guidelines for optimal ESD protection:

  • Low ESD performance is not uncommon in RF ICs; see the Absolute Maximum Ratings table. Therefore, customers’ ESD precautions should be consistent with these ratings.
  • The device should be robust once assembled onto the PCB unless external inputs (connectors, etc.) directly connect the device pins to off-board circuits.
TRF370417 s0214-03_lwu062.gif

NOTE:

DNI = Do not install.
Figure 39. TRF3704 EVM Schematic

8.1.2 GSM Applications

The TRF370417 is suited for GSM and multicarrier GSM applications because of its high linearity and low noise level over the entire recommended operating range. It also has excellent EVM performance, which makes it ideal for the stringent GSM/EDGE applications.

8.1.3 WCDMA Applications

The TRF370417 is also optimized for WCDMA applications where both adjacent-channel power ratio (ACPR) and noise density are critically important. Using Texas instruments’ DAC568X series of high-performance digital-to-analog converters as depicted in Figure 39, excellent ACPR levels were measured with one-, two-, and four-WCDMA carriers. See Electrical Characteristics, fLO = 1960 MHz and fLO = 2140 MHz for exact ACPR values.

8.2 Typical Application

TRF370417 b0176-02_lws213.gif Figure 40. Typical Transmit Setup Block Diagram

8.2.1 Design Requirements

Table 1 lists the requirements and limitations for pin termination.

Table 1. Pin Termination Requirements and Limitations

NAME PIN NO. DESCRIPTION
BBQM 9 Baseband in-quadrature input: negative terminal. Optimal linearity is obtained if VCM is 1.7-V. Normally terminated in 50 Ω
BBQP 10 Baseband in-quadrature input: positive terminal. Optimal linearity is obtained if VCM is 1.7-V. Normally terminated in 50 Ω
BBIP 21 Baseband in-phase input: positive terminal. Optimal linearity is obtained if VCM is 1.7-V. Normally terminated in 50 Ω
BBIM 22 Baseband in-phase input: negative terminal. Optimal linearity is obtained if VCM is 1.7-V. Normally terminated in 50 Ω
LOP 3 Local oscillator input: positive terminal. This is preferred port when driving single ended. Normally AC coupled and terminated in 50 Ω
LOM 4 Local oscillator input: negative terminal. When driving LO single-ended, normally AC coupled and terminated in 50 Ω.
RFOUT 16 RF output. Normally AC coupled. Recommend to terminate with broadband 50- Ω load.
VCC 18, 24 5.0-V power supply. Can be tied together and sourced from a single clean supply. Each pin should be properly RF bypassed.

8.2.2 Detailed Design Procedure

Table 2. Bill of Materials for TRF370x EVM

ITEM NUMBER QUANTITY REFERENCE DESIGNATOR VALUE PCB FOOTPRINT MFR. NAME MFT. PART NUMBER NOTE
 1 3 C1, C2, C3 100 pF 0402 PANASONIC ECJ-0EC1H101J
 2 2 C4, C5 1000 pF 0402 PANASONIC ECJ-0VC1H102J
 3 2 C6, C7 4.7 μF TANT_A KERMET T491A475K016AS
 4 0 C8, C9 1 μF 0402 PANASONIC ECJ-0EC1H010C_DNI DNI
 5 0 C10, C11, C12, C13 0.1 μF 0402 PANASONIC ECJ-0EB1A104K_DNI DNI
 6 2 C14, C15 10 pF 0402 MURATA GRM1555C1H100JZ01D
 7 7 J1, J2, J3, J4, J5, J6, J7 LOP SMA_SMEL_250x215 JOHNSON COMPONENTS 142-0711-821
 8 2 R1 0 0402 PANASONIC ERJ-2GE0R00 OR EQUIVALENT
 9 4 R2, R3, R4, R5 0 0402 PANASONIC ERJ-2GE0R00 OR EQUIVALENT
10 1 U1 TRF370333 QFN_24_163x163_
0p50mm
TI TRF370333 For TRF370333 EVM, TI supplied
TRF370317 QFN_24_163x163_
0p50mm
TI TRF370317 For TRF370317 EVM, TI supplied
TRF370315 QFN_24_163x163_
0p50mm
TI TRF370315 For TRF370315 EVM, TI supplied
TRF370417 QFN_24_163x163_
0p50mm
TI TRF370417 For TRF370417 EVM, TI supplied
11 2 TP1, TP3 BLK TP_THVT_100_RND KEYSTONE 5001K
12 2 TP2, TP4 RED TP_THVT_100_RND KEYSTONE 5000K

8.2.2.1 DAC-to-Modulator Interface Network

For optimum linearity and dynamic range, the digital-to-analog converter (DAC) can interface directly with the modulator; however, the common-mode voltage of each device must be maintained. A passive interface circuit is used to transform the common-mode voltage of the DAC to the desired set-point of the modulator. The passive circuit invariably introduces some insertion loss between the two devices. In general, it is desirable to keep the insertion loss as low as possible to achieve the best dynamic range. Figure 41 shows the passive interconnect circuit for two different topologies. One topology is used when the DAC (such as the DAC568x) common-mode is larger than the modulator. The voltage Vee is nominally set to ground, but can be set to a negative voltage to reduce the insertion loss of the network. The second topology is used when the DAC (such as the DAC56x2) common-mode is smaller than the modulator. Note that this passive interconnect circuit is duplicated for each of the differential I/Q branches.

TRF370417 s0338-01_lws209.gif Figure 41. Passive DAC-to-Modulator Interface Network

Table 3. DAC-to-Modulator Interface Network Values

TOPOLOGY 1 TOPOLOGY 2
WITH VEE = 0 V WITH VEE = 5 V
DAC Vcm [V] 3.3 3.3 0.7
TRF370x Vcm [V] 1.7 1.7 1.7
Vdd [V] 5 5 5
Vee [V] Gnd –5 N/A
R1 [Ω] 66 56 960
R2 [Ω] 100 80 290
R3 [Ω] 108 336 52
Insertion loss [dB] 5.8 1.9 2.3

8.2.3 Application Curves

TRF370417 g040_lws213.gif Figure 42. Adjacent Channel Power Ratio vs Output Power at 1960 MHz
TRF370417 g041_lws213.gif Figure 43. Adjacent Channel Power Ratio vs. Output Power at 2140 MHz