JAJSNE5F October 2005 – December 2021 TS5A3359
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | TA | VCC | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|---|
ANALOG SWITCH | |||||||||
Analog signal range | VCOM, VNO | 0 | VCC | V | |||||
Peak ON resistance | rpeak | 0 ≤ (VNO) ≤ VCC, ICOM = –100 mA, |
Switch ON, See Figure 7-1 |
25°C | 4.5 V | 0.8 | 1.1 | Ω | |
Full | 1.5 | ||||||||
ON-state resistance | ron | VNO = 2.5 V, ICOM = –100 mA, |
Switch ON, See Figure 7-1 |
25°C | 4.5 V | 0.7 | 0.9 | Ω | |
Full | 1.1 | ||||||||
ON-state resistance match between channels |
Δron | VNO = 2.5 V, ICOM = –100 mA, |
Switch ON, See Figure 7-1 |
25°C | 4.5 V | 0.1 | 0.1 | Ω | |
Full | 0.1 | ||||||||
ON-state resistance flatness |
ron(flat) | 0
≤ (VNO) ≤ VCC, ICOM = –100 mA, |
Switch ON, See Figure 7-1 |
25°C | 4.5 V | 0.15 | Ω | ||
VNO = 1 V, 1.5 V, 2.5 V, ICOM = –100 mA, |
Switch ON, See Figure 7-1 |
25°C | 0.1 | 0.25 | |||||
Full | 0.25 | ||||||||
NO OFF leakage current |
INO(OFF) | VNO = 1 V or 4.5 V, VCOM = 1 V to 4.5 V, |
Switch OFF, See Figure 7-2 |
25°C | 5.5 V | –20 | 5 | 20 | nA |
Full | –150 | 150 | |||||||
INO(PWROFF) | VNO = 0 to 5.5 V, VCOM = 5.5 V to 0, |
Switch OFF, See Figure 7-2 |
25°C | 0 V | –1 | 0.8 | 1 | μA | |
Full | –25 | 25 | |||||||
NO ON leakage current |
INO(ON) | VNO = 1 V or 4.5 V, VCOM = Open, |
Switch ON, See Figure 7-2 |
25°C | 5.5 V | –30 | 5 | 30 | nA |
Full | –220 | 220 | |||||||
COM OFF leakage current |
ICOM(OFF) | VNO = 4.5 V or 1 V, VCOM = 1 V or 4.5 V, |
Switch OFF, See Figure 7-2 |
25°C | 5.5 V | –25 | 8 | 25 | nA |
Full | –250 | 250 | |||||||
ICOM(PWROFF) | VCOM = 0 to 5.5 V, VNO = 5.5 V to 0, |
Switch OFF, See Figure 7-2 |
25°C | 0 V | –8 | 0.1 | 8 | μA | |
Full | –50 | 50 | |||||||
COM ON leakage current |
ICOM(ON) | VNO = Open, VCOM = 1 V or 4.5 V, |
Switch ON, See Figure 7-2 |
25°C | 5.5 V | –30 | 5 | 30 | nA |
Full | –220 | 220 | |||||||
DIGITAL CONTROL INPUTS (IN1, IN2)(2) | |||||||||
Input logic high | VIH | Full | 2.4 | 5.5 | V | ||||
Input logic low | VIL | Full | 0 | 0.8 | V | ||||
Input leakage current |
IIH, IIL | VI = 5.5 V or 0 | 25°C | 5.5 V | –2 | 2 | nA | ||
Full | –20 | 20 | |||||||
DYNAMIC | |||||||||
Turnon time | tON | VCOM = VCC, RL = 50 Ω, |
CL = 35 pF, See Figure 7-5 |
25°C | 5 V | 1 | 2.5 | 21 | ns |
Full | 4.5 V to 5.5 V | 1 | 23.5 | ||||||
Turnoff time | tOFF | VCOM = VCC, RL = 50 Ω, |
CL = 35 pF, See Figure 7-5 |
25°C | 5 V | 1 | 6 | 10.5 | ns |
Full | 4.5 V to 5.5 V | 1 | 12 | ||||||
Break-before- make time |
tBBM | VNO = VCC, RL = 50 Ω, |
CL = 35 pF, See Figure 7-6 |
25°C | 5 V | 0.5 | 8.5 | 18 | ns |
Full | 4.5 V to 5.5 V | 0.5 | 23 | ||||||
Charge injection |
QC | VGEN = 0, RGEN = 0, |
CL = 1 nF, See Figure 7-10 |
25°C | 5 V | 20 | pC | ||
NO OFF capacitance |
CNO(OFF) | VNO = VCC or GND, Switch OFF, |
See Figure 7-4 | 25°C | 5 V | 18 | pF | ||
COM OFF capacitance |
CCOM(OFF) | VCOM = VCC or GND, Switch OFF, |
See Figure 7-4 | 25°C | 2.5 V | 54 | pF | ||
NO ON capacitance |
CNO(ON) | VNO = VCC or GND, Switch ON, |
See Figure 7-4 | 25°C | 5 V | 78 | pF | ||
COM ON capacitance |
CCOM(ON) | VCOM = VCCor GND, Switch ON, |
See Figure 7-4 | 25°C | 5 V | 78 | pF | ||
Digital input
capacitance |
CI | VI = VCC or GND, | See Figure 7-4 | 25°C | 5 V | 2.5 | pF | ||
Bandwidth | BW | RL = 50 Ω, Switch ON, |
See Figure 7-7 | 25°C | 5 V | 75 | MHz | ||
OFF isolation | OISO | RL = 50 Ω, f = 1 MHz , |
Switch OFF, See Figure 7-8 |
25°C | 5 V | –64 | dB | ||
Crosstalk | XTALK | RL = 50 Ω, f = 1 MHz , |
Switch ON, See Figure 7-9 |
25°C | 5 V | –64 | dB | ||
Total harmonic distortion | THD | RL = 600 Ω, CL = 50 pF, |
f =
20 Hz to 20 kHz, See Figure 7-11 |
25°C | 5 V | 0.005% | |||
SUPPLY | |||||||||
Positive supply current |
ICC | VI = VCC or GND, | Switch ON or OFF | 25°C | 5.5 V | 16 | 50 | nA | |
Full | 1200 |