JAJSCO5C November 2016 – June 2018 TUSB422
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| DEBUG_ACCESSORY_MASK | TCPC_INIT_STATUS_MASK | SRC_HIGH_VBUS_STATUS_MASK | SRC_VBUS_STATUS_MASK | VBUS_PRES_DET_STATUS_MASK | VBUS_PRES_INT_MASK | VCONN_PRES_INT_MASK | SINK_VBUS_STATUS_INT_MASK |
| R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
| LEGEND: R/W = Read/Write; R = Read only |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7 | DEBUG_ACCESSORY_MASK | R/W | 1 | Debug Accessory Connected Mask
0b: Interrupt masked 1b: Interrupt unmasked |
| 6 | TCPC_INIT_STATUS_MASK | R/W | 1 | TCPC Initialization Status Mask
0b: Interrupt masked 1b: Interrupt unmasked |
| 5 | SRC_HIGH_VBUS_STATUS_MASK | R/W | 1 | Sourcing High Voltage Status Interrupt Mask
0b: Interrupt masked 1b: Interrupt unmasked |
| 4 | SRC_VBUS_STATUS_MASK | R/W | 1 | Sourcing VBUS Status Interrupt Mask
0b: Interrupt masked 1b: Interrupt unmasked |
| 3 | VBUS_PRES_DET_STATUS_MASK | R/W | 1 | VBUS Present Detection Status Interrupt Mask
0b: Interrupt masked 1b: Interrupt unmasked |
| 2 | VBUS_PRES_INT_MASK | R/W | 1 | VBUS Present Status Interrupt Mask
0b: Interrupt masked 1b: Interrupt unmasked |
| 1 | VCONN_PRES_INT_MASK | R/W | 1 | VCONN Present Status Interrupt Mask
0b: Interrupt masked 1b: Interrupt unmasked |
| 0 | SINK_VBUS_STATUS_INT_MASK | R/W | 1 | Sinking VBUS Status Interrupt Mask
0b: Interrupt masked 1b: Interrupt unmasked |