JAJSCO5C November 2016 – June 2018 TUSB422
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The TUSB422 clears this register after packet is transmitted regardless of outcome.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| TX_BYTE_COUNT | |||||||
| RWU | |||||||
| LEGEND: R/W = Read/Write; R = Read only |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:0 | TX_BYTE_COUNT | RWU | 0x00 | The number of bytes the TCPM will write. This is the number of bytes in the TX_BUFFER_DATA_OBJECTS plus two (for the TX_BUF_HEADER) |