JAJSGX4 February   2019 TUSB8044A

ADVANCE INFORMATION for pre-production products; subject to change without notice.  

  1. 1 特長
  2. 2 アプリケーション
  3. 3 概要
    1.     図
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
    6. 7.6 Timing Requirements
  8. 8 Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Battery Charging Features
      2. 8.3.2 USB Power Management
      3. 8.3.3 I2C Programming Support Using Internal HID to I2C Interface
        1. 8.3.3.1 SET REPORT (Output)
        2. 8.3.3.2 GET REPORT (Feature)
        3. 8.3.3.3 GET REPORT (Input)
      4. 8.3.4 USB2.0 Billboard
      5. 8.3.5 One Time Programmable (OTP) Configuration
      6. 8.3.6 Clock Generation
      7. 8.3.7 Crystal Requirements
      8. 8.3.8 Input Clock Requirements
      9. 8.3.9 Power-Up and Reset
    4. 8.4 Device Functional Modes
      1. 8.4.1 External Configuration Interface
      2. 8.4.2 I2C EEPROM Operation
      3. 8.4.3 Port Configuration
      4. 8.4.4 SMBus Slave Operation
    5. 8.5 Register Maps
      1. 8.5.1  Configuration Registers
      2. 8.5.2  ROM Signature Register
        1. Table 10. Bit Descriptions – ROM Signature Register
      3. 8.5.3  Vendor ID LSB Register
        1. Table 11. Bit Descriptions – Vendor ID LSB Register
      4. 8.5.4  Vendor ID MSB Register
        1. Table 12. Bit Descriptions – Vendor ID MSB Register
      5. 8.5.5  Product ID LSB Register
        1. Table 13. Bit Descriptions – Product ID LSB Register
      6. 8.5.6  Product ID MSB Register
        1. Table 14. Bit Descriptions – Product ID MSB Register
      7. 8.5.7  Device Configuration Register
        1. Table 15. Bit Descriptions – Device Configuration Register
      8. 8.5.8  Battery Charging Support Register
        1. Table 16. Bit Descriptions – Battery Charging Support Register
      9. 8.5.9  Device Removable Configuration Register
        1. Table 17. Bit Descriptions – Device Removable Configuration Register
      10. 8.5.10 Port Used Configuration Register
        1. Table 18. Bit Descriptions – Port Used Configuration Register
      11. 8.5.11 Device Configuration Register 2
        1. Table 19. Bit Descriptions – Device Configuration Register 2
      12. 8.5.12 USB 2.0 Port Polarity Control Register
        1. Table 20. Bit Descriptions – USB 2.0 Port Polarity Control Register
      13. 8.5.13 Billboard AlternateModeVdo
        1. Table 21. Bit Descriptions – Billboard AlternateModeVdo
      14. 8.5.14 UUID Registers
        1. Table 22. Bit Descriptions – UUID Byte N Register
      15. 8.5.15 Language ID LSB Register
        1. Table 23. Bit Descriptions – Language ID LSB Register
      16. 8.5.16 Language ID MSB Register
        1. Table 24. Bit Descriptions – Language ID MSB Register
      17. 8.5.17 Serial Number String Length Register
        1. Table 25. Bit Descriptions – Serial Number String Length Register
      18. 8.5.18 Manufacturer String Length Register
        1. Table 26. Bit Descriptions – Manufacturer String Length Register
      19. 8.5.19 Product String Length Register
        1. Table 27. Bit Descriptions – Product String Length Register
      20. 8.5.20 Device Configuration Register 3
        1. Table 28. Bit Descriptions – Device Configuration Register 3
      21. 8.5.21 USB 2.0 Only Port Register
        1. Table 29. Bit Descriptions – USB 2.0 Only Port Register
      22. 8.5.22 Billboard SVID LSB
        1. Table 30. Bit Descriptions – Billboard SVID LSB
      23. 8.5.23 Billboard SVID MSB
        1. Table 31. Bit Descriptions – Billboard SVID MSB
      24. 8.5.24 Billboard PID LSB
        1. Table 32. Bit Descriptions – Billboard PID LSB
      25. 8.5.25 Billboard PID MSB
        1. Table 33. Bit Descriptions – Billboard PID MSB
      26. 8.5.26 Billboard Configuration
        1. Table 34. Bit Descriptions – Billboard Configuration.
      27. 8.5.27 Billboard String1 Length
        1. Table 35. Bit Descriptions – Billboard String1 Length.
      28. 8.5.28 Billboard String2 Length
        1. Table 36. Bit Descriptions – Billboard String2 Length.
      29. 8.5.29 Serial Number String Registers
        1. Table 37. Bit Descriptions – Serial Number Registers
      30. 8.5.30 Manufacturer String Registers
        1. Table 38. Bit Descriptions – Manufacturer String Registers
      31. 8.5.31 Product String Registers
        1. Table 39. Bit Descriptions – Product String Byte N Register
      32. 8.5.32 Additional Feature Configuration Register
        1. Table 40. Bit Descriptions – Additional Feature Configuration Register
      33. 8.5.33 SMBus Device Status and Command Register
        1. Table 41. Bit Descriptions – SMBus Device Status and Command Register
      34. 8.5.34 Billboard String1_2
        1. Table 42. Bit Descriptions – Billboard String1_2
  9. 9 Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Discrete USB Hub Product
        1. 9.2.1.1 Design Requirements
        2. 9.2.1.2 Detailed Design Procedure
          1. 9.2.1.2.1  Upstream Port Implementation
          2. 9.2.1.2.2  Downstream Port 1 Implementation
          3. 9.2.1.2.3  Downstream Port 2 Implementation
          4. 9.2.1.2.4  Downstream Port 3 Implementation
          5. 9.2.1.2.5  Downstream Port 4 Implementation
          6. 9.2.1.2.6  VBUS Power Switch Implementation
          7. 9.2.1.2.7  PD Controller and EEPROM Implementation
          8. 9.2.1.2.8  DisplayPort Implementation
          9. 9.2.1.2.9  Clock, Reset, and Misc
          10. 9.2.1.2.10 TUSB8044A Power Implementation
        3. 9.2.1.3 Application Curves
  10. 10Power Supply Recommendations
    1. 10.1 TUSB8044A Power Supply
    2. 10.2 Downstream Port Power
    3. 10.3 Ground
  11. 11Layout
    1. 11.1 Layout Guidelines
      1. 11.1.1 Placement
      2. 11.1.2 Package Specific
      3. 11.1.3 Differential Pairs
    2. 11.2 Layout Examples
      1. 11.2.1 Upstream Port
      2. 11.2.2 Downstream Port
  12. 12デバイスおよびドキュメントのサポート
    1. 12.1 ドキュメントの更新通知を受け取る方法
    2. 12.2 コミュニティ・リソース
    3. 12.3 商標
    4. 12.4 静電気放電に関する注意事項
    5. 12.5 Glossary
  13. 13メカニカル、パッケージ、および注文情報

パッケージ・オプション

メカニカル・データ(パッケージ|ピン)
サーマルパッド・メカニカル・データ
発注情報

Device Configuration Register 3

Figure 21. Register Offset 25h
Bit No. 7 6 5 4 3 2 1 0
Reset State 0 0 0 0 0 0 0 0

Table 28. Bit Descriptions – Device Configuration Register 3

Bit Field Type Description
7:6 RSVD RO Reserved. Read only, returns 0 when read.
5 bcdUSB30 RW This field when set will force SS hub to report bcdUSB = 3.0 instead of 3.2.
4 USB2.0_only RW USB 2.0 hub reports as 2.0 only. This bit disables the USB 2.0 hub from reporting 5Gbps support in the wSpeedsSupported field of the USB SS BOS SS device capability descriptor. This bit will also disable the USB3.0 hub.
This bit is read/write but the read value returned is the Boolean OR of this bit and the corresponding eFuse bit. If either bit is set, this feature is enabled.
3 USB2_DFP_UNCONF RW This field when set enables USB 2.0-defined Unconfigured state on DFPs.
2 I2C_100k R/W I2C 100kHz. This bit controls the clock rate of the I2C master for both USB to I2C requests . The EEPROM reads will occur at 400K unless eFuse is used to set the rate to 100k.
This bit is read/write but the read value returned is the Boolean OR of this bit and the corresponding eFuse bit. If either bit is set, this feature is enabled.
1 Galaxy_Enz R/W Disable Galaxy compatible modes. When this field is high, Galaxy charging compatible mode will not be included in AUTOMODE charger sequence.
This bit is read/write but the read value returned is the Boolean OR of this bit and the corresponding eFuse bit. If either bit is set, this feature is disabled.
0 FullAutoEn R/W Enable all divider battery charging modes. When automode is enabled and this bit is set, any DS port enabled for battery charging will attempt all divider battery charging modes before DCP, starting with the highest current option.
The bit is writable, but the value read back is the Boolean OR of this bit and the corresponding eFuse control.
If either bit is set, eFuse or this register, this feature is enabled.