JAJSIB0A December 2019 – May 2022 TUSS4470
PRODUCTION DATA
For this design example, use the parameters listed in Table 8-4 as the input and operating parameters. All other device settings can be assumed to be factory default.
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
Input voltage range | 5 to 36 V |
Input voltage recommended | 5 V or 20 V |
Transducer driving voltage | 5 VAC or 20 VAC |
Transducer frequency | 40 kHz or 400 kHz |
Transducer pulse count | 16 |