JAJSIB0A December 2019 – May 2022 TUSS4470
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
tPWR_ON | Time to power up when SPI communication is possible | 10 | ms | |||
VVDRV | Regulated voltage on VDRV pin(1) | VDRV_VOLTAGE_LEVEL = 0x0; VVPWR > VVDRV + 100 mV | 4.5 | 5 | 5.3 | V |
VDRV_VOLTAGE_LEVEL = 0x4; VVPWR > VVDRV + 100 mV | 8.1 | 9 | 9.9 | |||
VDRV_VOLTAGE_LEVEL = 0x7; VVPWR > VVDRV + 100 mV | 11.5 | 12 | 12.6 | |||
VDRV_VOLTAGE_LEVEL = 0x8; VVPWR > VVDRV + 100 mV | 12.09 | 13 | 13.91 | |||
VDRV_VOLTAGE_LEVEL = 0xC; VVPWR > VVDRV + 100 mV | 15.81 | 17 | 18.9 | |||
VDRV_VOLTAGE_LEVEL = 0xD; VVPWR > VVDRV + 100 mV | 16.74 | 18 | 19.26 | |||
VDRV_VOLTAGE_LEVEL = 0xE; VVPWR > VVDRV + 100 mV | 17.67 | 19 | 20.33 | |||
VDRV_VOLTAGE_LEVEL = 0xF; VVPWR > VVDRV + 100 mV | 19.0 | 20 | 21.4 | |||
IVDRV | VDRV capacitor charging current | VDRV_CURRENT_LEVEL = 0x0; VVPWR > VVDRV + 1 V | 8.5 | 10 | 11.5 | mA |
VDRV_CURRENT_LEVEL = 0x1; VVPWR > VVDRV + 1 V | 17 | 20 | 23 |