JAJSEU7A February 2018 – February 2024 UCC21222-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | SIDE | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
IS | Safety output supply current | θJA = 68.5°C/W, VVDDA/B = 12 V, TJ = 150°C, TA = 25°C See | DRIVER A, DRIVER B | 75 | mA | ||
PS | Safety supply power | θJA = 68.5°C/W, VVCCI = 5.5 V, TJ = 150°C, TA = 25°C See | INPUT | 15 | mW | ||
DRIVER A | 905 | ||||||
DRIVER B | 905 | ||||||
TOTAL | 1825 | ||||||
TS | Safety temperature(1) | 150 | °C |