• DWK|14
  • DW|16
サーマルパッド・メカニカル・データ
発注情報

Recommended Operating Conditions

Over operating free-air temperature range (unless otherwise noted)
MIN MAX UNIT
VCCI VCCI Input supply voltage 3 5.5 V
VDDA, VDDB Driver output bias supply 9.2 18 V
TJ Junction Temperature –40 130 °C
TA Ambient Temperature –40 125 °C