• DWK|14
  • DW|16
サーマルパッド・メカニカル・データ
発注情報

Electrical Characteristics

VVCCI = 3.3 V or 5.0 V, 0.1-µF capacitor from VCCI to GND and 1-µF capacitor from VDDA/B to VSSA/B, VVDDA = VVDDB = 12 V, 1-µF capacitor from VDDA and VDDB to VSSA and VSSB, DT pin tied to VCCI, CL = 0 pF, TA = –40°C to +125°C unless otherwise noted(1)(2).
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
SUPPLY CURRENTS
IVCCI VCCI quiescent current VINA = 0 V, VINB = 0 V 1.5 2.0 mA
IVDDA, IVDDB VDDA and VDDB quiescent current VINA = 0 V, VINB = 0 V 1.0 1.8 mA
IVCCI VCCI operating current current per channel (f = 500-kHz, 50% duty cycle) 2.5 mA
IVDDA, IVDDB VDDA and VDDB operating current current per channel (f = 500 kHz, 50% duty cycle), CL = 100 pF 2.5 mA
VCC SUPPLY VOLTAGE UNDERVOLTAGE THRESHOLDS
VVCCI_ON UVLO Rising threshold 2.55 2.7 2.85 V
VVCCI_OFF UVLO Falling threshold 2.35 2.5 2.65 V
VVCCI_HYS UVLO Threshold hysteresis 0.2 V
VDD SUPPLY VOLTAGE UNDERVOLTAGE THRESHOLDS
VVDDA_ON, VVDDB_ON UVLO Rising threshold 8 8.5 9 V
VVDDA_OFF, VVDDB_OFF UVLO Falling threshold 7.5 8 8.5 V
VVDDA_HYS, VVDDB_HYS UVLO Threshold hysteresis 0.5 V
INA, INB AND DISABLE
VINAH, VINBH, VDISH Input high threshold voltage 1.6 1.8 2 V
VINAL, VINBL, VDISL Input low threshold voltage 0.8 1 1.25 V
VINA_HYS, VINB_HYS, VDIS_HYS Input threshold hysteresis 0.8 V
OUTPUT
IOA+, IOB+ UCC21540
Peak output source current
CVDD = 10 µF, CLOAD = 0.18 µF, f = 1 kHz, bench measurement 2 4 A
UCC21541
Peak output source current
1 1.5
IOA-, IOB- UCC21540
Peak output sink current
3 6 A
UCC21541
Peak output sink current
1.5 2.5
ROHA, ROHB UCC21540, UCC21541
Output resistance at high state
IOUT = –10 mA, ROHA, ROHBdo not represent drive pull-up performance. See tRISE in Switching Characteristics and Output Stage for details. 5 10 Ω
ROLA, ROLB UCC21540 Output resistance at low state IOUT = 10 mA 0.55 1.1 Ω
UCC21541 Output resistance at low state 1.3 2.6
VOHA, VOHB Output voltage at high state VVDDA, VVDDB = 12 V, IOUT = –10 mA 11.9 11.95 V
VOLA, VOLB UCC21540 Output voltage at low state VVDDA, VVDDB = 12 V, IOUT = 10 mA 5.5 11 mV
UCC21541 Output voltage at low state 13 26
VOAPDA, VOAPDB Driver output (VOUTA, VOUTB) active pull down VVDDA and VVDDB unpowered, IOUTA, IOUTB = 200 mA 1.75 2.1 V
DEAD TIME AND OVERLAP PROGRAMMING
Dead time, DT DT pin tied to VCCI Overlap determined by INA, INB -
RDT = 10 kΩ 80 100 120 ns
RDT = 20 kΩ 160 200 240
RDT = 50 kΩ 400 500 600
Dead time matching, |DTAB-DTBA| RDT = 10 kΩ - 0 10 ns
RDT = 20 kΩ - 0 20
RDT = 50 kΩ - 0 65
Current direction in the testing conditions are defined to be positive into the pin and negative out of the specified terminal (unless otherwise noted).
Parameters with only a typical value are provided for reference only, and do not constitute part of TI's published device specifications for purposes of TI's product warranty.