• DWK|14
  • DW|16
サーマルパッド・メカニカル・データ
発注情報

Programmable Dead Time

Tying DT to VCCI disables DT feature and allows the outputs to overlap. Placing a resistor (RDT) between DT and GND adjusts dead time according to the equation: DT (in ns) = 10 × RDT (in kΩ). TI recommends bypassing this pin with a ceramic capacitor, 2.2 nF or greater, close to DT pin to achieve better noise immunity. For more details on dead time, refer to Programmable Dead Time (DT) Pin.

UCC21540 UCC21541 DT_sluscx6.gifFigure 28. Dead Time Switching Parameters