• DWK|14
  • DW|16
サーマルパッド・メカニカル・データ
発注情報

Absolute Maximum Ratings

over operating free-air temperature range (unless otherwise noted)(1)
MIN MAX UNIT
Input bias pin supply voltage VCCI to GND –0.5 6 V
Driver bias supply VDDA-VSSA, VDDB-VSSB –0.5 20 V
Output signal voltage OUTA to VSSA, OUTB to VSSB –0.5 VVDDA+0.5, VVDDB+0.5 V
OUTA to VSSA, OUTB to VSSB, Transient for 200 ns –2 VVDDA+0.5, VVDDB+0.5 V
Input signal voltage INA, INB, DIS and DT to GND –0.5 VVCCI+0.5 V
INA, INB Transient to GND for 200ns –2 VVCCI+0.5 V
Channel to channel isolation voltage |VSSA-VSSB| in DW Package 1500 V
|VSSA-VSSB| in DWK Package 1850
Junction temperature, TJ(2) –40 150 °C
Storage temperature, Tstg –65 150 °C
Stresses beyond those listed under absolute maximum ratings may cause permanent damage to the device. These are stress ratings only and functional operation of the device at these or any other conditions beyond those indicated under recommended operating conditions is not implied. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
To maintain the recommended operating conditions for TJ, see the Thermal Information.