JAJSLR1A april 2022 – june 2023 UCC21717-Q1
PRODUCTION DATA
Figure 9-1 shows the typical application of a half bridge using two UCC21717-Q1 isolated gate drivers. The half bridge is a basic element in various power electronics applications such as a traction inverter in a HEV/EV to convert the DC current of the electric vehicle’s battery to AC current to drive the electric motor in the propulsion system. The topology can also be used in motor drive applications to control the operating speed and torque of the AC motors.