JAJSD39 April   2017 UCC27524A1-Q1

PRODUCTION DATA.  

  1. 特長
  2. アプリケーション
  3. 概要
  4. 改訂履歴
  5. 概要(続き)
  6. Pin Configuration and Functions
  7. Specifications
    1. 7.1 Absolute Maximum Ratings
    2. 7.2 ESD Ratings
    3. 7.3 Recommended Operating Conditions
    4. 7.4 Thermal Information
    5. 7.5 Electrical Characteristics
    6. 7.6 Switching Characteristics
    7. 7.7 Typical Characteristics
  8. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Operating Supply Current
      2. 8.3.2 Input Stage
      3. 8.3.3 Enable Function
      4. 8.3.4 Output Stage
      5. 8.3.5 Low Propagation Delays And Tightly Matched Outputs
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
        1. 9.2.2.1 VDD and Undervoltage Lockout
        2. 9.2.2.2 Drive Current and Power Dissipation
      3. 9.2.3 Application Curves
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
    3. 11.3 Thermal Considerations
  12. 12デバイスおよびドキュメントのサポート
    1. 12.1 コミュニティ・リソース
    2. 12.2 商標
    3. 12.3 静電気放電に関する注意事項
    4. 12.4 Glossary
  13. 13メカニカル、パッケージ、および注文情報

パッケージ・オプション

メカニカル・データ(パッケージ|ピン)
サーマルパッド・メカニカル・データ
発注情報

Specifications

Absolute Maximum Ratings

over operating free-air temperature range (unless otherwise noted)(1)
MIN MAX UNIT
Supply voltage VDD –0.3 20 V
OUTA, OUTB voltage DC –0.3 VDD + 0.3 V
Repetitive pulse < 200 ns(3) –2 VDD + 0.3 V
Output continuous source/sink current IOUT_DC 0.3 A
Output pulsed source/sink current (0.5 µs) IOUT_pulsed 5 A
INA, INB, ENA, ENB voltage(2) –5 20 V
Operating virtual junction temperature, TJ –40 150 °C
Storage temperature, Tstg –65 150 °C
Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, which do not imply functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
The maximum voltage on the Input and Enable pins is not restricted by the voltage on the VDD pin.
Values are verified by characterization on bench.

ESD Ratings

VALUE UNIT
V(ESD) Electrostatic discharge Human-body model (HBM), per AEC Q100-002(1) ±2000 V
Charged-device model (CDM), per AEC Q100-011 ±750
AEC Q100-002 indicates that HBM stressing shall be in accordance with the ANSI/ESDA/JEDEC JS-001 specification.

Recommended Operating Conditions

over operating free-air temperature range (unless otherwise noted)
MIN NOM MAX UNIT
Supply voltage, VDD 4.5 12 18 V
Operating junction temperature –40 140 °C
Input voltage, INA, INB –2 18 V
Enable voltage, ENA and ENB –2 18 V

Thermal Information

THERMAL METRIC(1) UCC27524A1-Q1 UNIT
HVSSOP (DGN)
8 PINS
RθJA Junction-to-ambient thermal resistance 71.8 °C/W
RθJC(top) Junction-to-case (top) thermal resistance 65.6 °C/W
RθJB Junction-to-board thermal resistance 7.4 °C/W
ψJT Junction-to-top characterization parameter 7.4 °C/W
ψJB Junction-to-board characterization parameter 31.5 °C/W
RθJC(bot) Junction-to-case (bottom) thermal resistance 19.6 °C/W
For more information about traditional and new thermal metrics, see the Semiconductor and IC Package Thermal Metrics application report, SPRA953.

Electrical Characteristics

VDD = 12 V, TA = TJ = –40 °C to 140 °C, 1-µF capacitor from VDD to GND. Currents are positive into, negative out of the specified terminal (unless otherwise noted,)
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
BIAS CURRENTS
IDD(off) Startup current,
(based on UCC27524 Input configuration)
VDD = 3.4 V, INA = VDD, INB = VDD 55 110 175 μA
VDD = 3.4 V, INA = GND, INB = GND 25 75 145
UNDER VOLTAGE LOCKOUT (UVLO)
VON Supply start threshold TJ = 25 °C 3.91 4.2 4.5 V
TJ = –40 °C to 140 °C 3.7 4.2 4.65
VOFF Minimum operating voltage after supply start 3.4 3.9 4.4 V
VDD_H Supply voltage hysteresis 0.2 0.3 0.5 V
INPUTS (INA, INB, INA+, INA–, INB+, INB–), UCC27524A1-Q1 (DGN)
VIN_H Input signal high threshold Output high for non-inverting input pins
Output low for inverting input pins
1.9 2.1 2.3 V
VIN_L Input signal low threshold Output low for non-inverting input pins
Output high for inverting input pins
1 1.2 1.4 V
VIN_HYS Input hysteresis 0.7 0.9 1.1 V
OUTPUTS (OUTA, OUTB)
ISNK/SRC Sink/source peak current(1) CLOAD = 0.22 µF, FSW = 1 kHz ±5 A
VDD-VOH High output voltage IOUT = –10 mA 0.075 V
VOL Low output voltage IOUT = 10 mA 0.01 V
ROH Output pullup resistance(2) IOUT = –10 mA 2.5 5 7.5 Ω
ROL Output pulldown resistance IOUT = 10 mA 0.15 0.5 1 Ω
Ensured by design.
ROH represents on-resistance of only the P-Channel MOSFET device in the pullup structure of the UCC27524A1-Q1 output stage.

Switching Characteristics

over operating free-air temperature range (unless otherwise noted)
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
tR Rise time(1) CLOAD = 1.8 nF 7 18 ns
tF Fall time(1) CLOAD = 1.8 nF 6 10 ns
tM Delay matching between 2 channels INA = INB, OUTA and OUTB at 50% transition point 1 4 ns
tPW Minimum input pulse width that changes the output state 15 25 ns
tD1, tD2 Input to output propagation delay(1) CLOAD = 1.8 nF, 5-V input pulse 6 13 23 ns
tD3, tD4 EN to output propagation delay(1) CLOAD = 1.8 nF, 5-V enable pulse 6 13 23 ns
See the timing diagrams in Figure 1 and Figure 2
UCC27524A1-Q1 timing1_lusaq3.gif Figure 1. Enable Function
UCC27524A1-Q1 timing3_lusaq3.gif Figure 2. Input-Output Operation

Typical Characteristics

UCC27524A1-Q1 G001_lusaq3_Startup_Current.png
Figure 3. Start-Up Current vs Temperature
UCC27524A1-Q1 G012_lusaq3_Supply_Current.png
Figure 5. Supply Current vs Temperature (Outputs In DC On/Off Condition)
UCC27524A1-Q1 G004_lusaq3_InputThreshold.png
Figure 7. Input Threshold vs Temperature
UCC27524A1-Q1 G006_lusaq3_PullUp_Resistance.png
Figure 9. Output Pullup Resistance vs Temperature
UCC27524A1-Q1 G008_lusaq3_Rise_time.png
Figure 11. Rise Time vs Temperature
UCC27524A1-Q1 G010_lusaq3_Input-Ouput_delay.png
Figure 13. Input to Output Propagation Delay vs Temperature
UCC27524A1-Q1 G013_lusaq3_Operating_Supply_Current.png
Figure 15. Operating Supply Current vs Frequency
UCC27524A1-Q1 G015_lusaq3_Rise_Time.png
Figure 17. Rise Time vs Supply Voltage
UCC27524A1-Q1 G017_lusaq3_EnableThreshold_4.5V.png
Figure 19. Enable Threshold vs Temperature
UCC27524A1-Q1 G002_lusaq3_Operating_SupplyCurrent.png
Figure 4. Operating Supply Current vs Temperature
(Outputs Switching)
UCC27524A1-Q1 G003_lusaq3_UVLO.png
Figure 6. UVLO Threshold vs Temperature
UCC27524A1-Q1 G005_lusaq3_EnableThreshold.png
Figure 8. Enable Threshold vs Temperature
UCC27524A1-Q1 G007_lusaq3_Pull-down_Resistance.png
Figure 10. Output Pulldown Resistance vs Temperature
UCC27524A1-Q1 G009_lusaq3_Fall_time.png
Figure 12. Fall Time vs Temperature
UCC27524A1-Q1 G011_lusaq3_EN-Ouput_delay.png
Figure 14. En to Output Propagation Delay vs Temperature
UCC27524A1-Q1 G014_lusaq3_Propagation_Delay.png
Figure 16. Propagation Delays vs Supply Voltage
UCC27524A1-Q1 G016_lusaq3_Fall_Time.png
Figure 18. Fall Time vs Supply Voltage