JAJSDH4I June 2017 – March 2024 UCC5310 , UCC5320 , UCC5350 , UCC5390
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| tr | Output-signal rise time | UCC5320SC, UCC5320EC, and UCC5310MC, CLOAD = 1 nF | 12 | 28 | ns | |
| UCC5390SC, UCC5350SB, UCC5390EC, and UCC5350MC, CLOAD = 1 nF | 10 | 26 | ns | |||
| tf | Output-signal fall time | UCC5320SC and UCC5320EC, CLOAD = 1 nF | 10 | 25 | ns | |
| UCC5310MC, CLOAD = 1 nF | 10 | 26 | ns | |||
| UCC5390SC, UCC5350SB, UCC5390EC, and UCC5350MC, CLOAD = 1 nF | 10 | 22 | ns | |||
| tPLH | Propagation delay (default versions), high |
UCC5320SC and UCC5320EC, CLOAD = 100 pF | 60 | 72 | ns | |
| UCC5310MC, CLOAD = 100 pF | 60 | 75 | ns | |||
| UCC5390SC, UCC5350SB, UCC5390EC, and UCC5350MC, CLOAD = 100 pF | 65 | 100 | ns | |||
| tPHL | Propagation delay (default versions), low |
UCC5320CS and UCC5320EC, CLOAD = 100 pF | 60 | 75 | ns | |
| UCC5310MC, CLOAD = 100 pF | 60 | 75 | ns | |||
| UCC5390SC, UCC5350SB, UCC5390EC, and UCC5350MC, CLOAD = 100 pF | 65 | 100 | ns | |||
| tUVLO1_rec | UVLO recovery delay of VCC1 | See Figure 8-9 | 30 | µs | ||
| tUVLO2_rec | UVLO recovery delay of VCC2 | See Figure 8-9 | 50 | µs | ||
| tPWD | Pulse width distortion |tPHL – tPLH| |
UCC5320SC and UCC5320EC, CLOAD = 100 pF | 1 | 20 | ns | |
| UCC5310MC, CLOAD = 100 pF | 1 | 20 | ns | |||
| UCC5390SC, UCC5350SB, and UCC5390EC, CLOAD = 100 pF | 1 | 20 | ns | |||
| UCC5350MC, CLOAD = 100 pF | 1 | 20 | ns | |||
| tsk(pp) | Part-to-part skew(1) | UCC5320SC and UCC5320EC, CLOAD = 100 pF | 1 | 25 | ns | |
| UCC5310MC, CLOAD = 100 pF | 1 | 25 | ns | |||
| UCC5390SC, UCC5350SB, and UCC5390EC, CLOAD = 100 pF | 1 | 25 | ns | |||
| UCC5350MC, CLOAD = 100 pF | 1 | 25 | ns | |||
| CMTI | Common-mode transient immunity | PWM is tied to GND or VCC1, VCM = 1200 V | 100 | 120 | kV/µs | |