JAJSLS2D march 2013 – april 2021 UCD3138064
PRODUCTION DATA
As shown in Current Amplifier Connected With EADC, if a current amplifier is used for current sensing, a differential input is recommended to suppress common mode noise. Then it is followed by a local low-pass filter (LPF), LPF should be placed close to the EAP and EAN pins of the UCD device. Both filters must be connected to the same ground plane (SGND).