JAJSHD5D November   2010  – April  2019 UCD90160

PRODUCTION DATA.  

  1. 1 特長
  2. 2 アプリケーション
  3. 3 概要
    1.     簡略化されたアプリケーション回路図
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
    6. 7.6 Timing Requirements: I2C/SMBus/PMBus
    7. 7.7 Typical Characteristics
  8. 8 Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Rail Configuration
      2. 8.3.2 TI Fusion GUI
      3. 8.3.3 PMBus Interface
    4. 8.4 Device Functional Modes
      1. 8.4.1  Power-Supply Sequencing
        1. 8.4.1.1 Turn-on Sequencing
        2. 8.4.1.2 Turn-off Sequencing
        3. 8.4.1.3 Sequencing Configuration Options
      2. 8.4.2  Pin-Selected Rail States
      3. 8.4.3  Voltage Monitoring
      4. 8.4.4  Fault Responses and Alert Processing
      5. 8.4.5  Shut Down All Rails and Sequence On (Resequence)
      6. 8.4.6  GPIOs
      7. 8.4.7  GPO Control
      8. 8.4.8  GPO Dependencies
        1. 8.4.8.1 GPO Delays
        2. 8.4.8.2 State Machine Mode Enable
      9. 8.4.9  GPI Special Functions
      10. 8.4.10 Power-Supply Enables
      11. 8.4.11 Cascading Multiple Devices
      12. 8.4.12 PWM Outputs
        1. 8.4.12.1 FPWM1-8
        2. 8.4.12.2 PWM1-4
      13. 8.4.13 Programmable Multiphase PWMs
      14. 8.4.14 Margining
        1. 8.4.14.1 Open-Loop Margining
        2. 8.4.14.2 Closed-Loop Margining
      15. 8.4.15 System Reset Signal
      16. 8.4.16 Watch Dog Timer
      17. 8.4.17 Run Time Clock
      18. 8.4.18 Data and Error Logging to Flash Memory
      19. 8.4.19 Brownout Function
      20. 8.4.20 PMBus Address Selection
    5. 8.5 Programming
      1. 8.5.1 Device Configuration and Programming
        1. 8.5.1.1 Full Configuration Update While in Normal Mode
      2. 8.5.2 JTAG Interface
      3. 8.5.3 Internal Fault Management and Memory Error Correction (ECC)
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
      4. 9.2.4 Estimating ADC Reporting Accuracy
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12デバイスおよびドキュメントのサポート
    1. 12.1 デバイス・サポート
      1. 12.1.1 デベロッパー・ネットワークの製品に関する免責事項
    2. 12.2 ドキュメントのサポート
      1. 12.2.1 関連資料
    3. 12.3 コミュニティ・リソース
    4. 12.4 商標
    5. 12.5 静電気放電に関する注意事項
    6. 12.6 Glossary
  13. 13メカニカル、パッケージ、および注文情報

パッケージ・オプション

メカニカル・データ(パッケージ|ピン)
サーマルパッド・メカニカル・データ
発注情報

GPO Delays

The GPOs can be configured so that they manifest a change in logic with a delay on assertion, deassertion, both or none. GPO behavior using delays have different effects depending if the logic change occurs at a faster rate than the delay. On a normal delay configuration, if the logic for a GPO changes to a state and reverts back to previous state within the time of a delay then the GPO does not manifest the change of state on the pin. In Figure 17 the GPO is set so that it follows the GPI with a 3-ms delay at assertion and also at de-assertion. When the GPI first changes to high logic state, the state is maintained for a time longer than the delay allowing the GPO to follow with appropriate logic state. The same goes for when the GPI returns to its previous low logic state. The second time that the GPI changes to a high logic state it returns to low logic state before the delay time expires. In this case the GPO does not change state. A delay configured in this manner serves as a glitch filter for the GPO.

UCD90160 gpo_time2_lvsac8.gifFigure 17. GPO Behavior When Not Ignoring Inputs During Delay

The Ignore Input During Delay bit allows to output a change in GPO even if it occurs for a time shorter than the delay. This configuration setting has the GPO ignore any activity from the triggering event until the delay expires. Figure 18 represents the two cases for when ignoring the inputs during a delay. In the case in which the logic changes occur with more time than the delay, the GPO signal looks the same as if the input was not ignored. Then on a GPI pulse shorter than the delay the GPO still changes state. Any pulse that occurs on the GPO when having the Ignore Input During Delay bit set has a width of at least the time delay.

UCD90160 gpo_time1_lvsac8.gifFigure 18. GPO Behavior When Ignoring Inputs During Delay